SNOAA35F April 2019 – December 2024 LM2901 , LM2901B , LM2901B-Q1 , LM2903 , LM2903-Q1 , LM2903B , LM2903B-Q1 , LM339 , LM339-N , LM393 , LM393-N , LM393B , LM397 , TL331 , TL331-Q1 , TL331B
The output can be pulled-up to 36V, independent of the supply voltage (even VCC = 0V!). Caution must be taken so that the output does not exceed the -0.3V to +36V limits. If the output is run off-board or past EMI producing devices, protection devices such as Zeners or TVS' must be used.