SPRAC90G August   2021  – October 2022 66AK2G12 , AM2431 , AM2432 , AM2434 , AM2631 , AM2632 , AM2634 , AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM623 , AM625 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548

 

  1.   PRU-ICSS Feature Comparison
  2.   Trademarks
  3. 1Introduction
    1. 1.1 PRU-ICSS: The Programmable Real-time Unit and Industrial Communication Subsystem
    2. 1.2 PRU_ICSSG: The Programmable Real-time Unit and Industrial Communication Subsystem - Gigabit
    3. 1.3 PRUSS: The Programmable Real-time Unit Subsystem
    4. 1.4 PRU Subsystem Feature Comparison
  4. 2PRU-ICSS Feature Comparison
  5. 3PRU_ICSSG Feature Comparison
  6. 4PRUSS Features
  7. 5References
  8. 6Revision History

PRU Subsystem Feature Comparison

Table 1-1 shows a high-level feature of the PRU subsystems.. The subsequent sections show the feature differences between each device that supports the given subsystem flavor. For a more detailed comparison, see the PRU-ICSS/PRU_ICSSG Migration Guide.

Table 1-1 PRU Subsystem Feature Comparison
Feature PRUSS PRU-ICSS PRU_ICSSG
General PRU Specifications PRU cores Yes Yes Yes
RTU_PRU (Auxiliary PRU) cores No No Yes
TX PRU (Transmit PRU) cores No No Yes
IRAM (per PRU / RTU_PRU / TX_PRU core) Yes Yes Yes
DRAM (2 DRAMs per PRU-ICSS/PRU_ICSSG) Yes Yes Yes
Shared DRAM Yes Yes Yes
INTC Yes Yes Yes
General Purpose Inputs Direct Input Yes Yes Yes
16-bit Parallel Capture Yes Yes Yes
28-bit Shift Yes Yes Yes
3 Ch. Peripheral Interface (EnDAT) No Device dependent Yes
9 Ch. Sigma Delta No Device dependent Yes
General Purpose Outputs Direct Output Yes Yes Yes
Shift out Yes Yes Yes
Accelerators: Data Processing MPY/MAC Yes Yes Yes
CRC 16/32 Yes Device dependent Yes
Scratch Pad Yes Yes Yes
IPC Scratch Pad No No Yes
Broadside RAM No No Yes
BSWAP No No Yes
SUM32 No No Yes
Task Manager No No Yes
Spinlock No No Yes
Filter Data Base (FDB) No No Yes
Accelerators: Data Movement XFR2VBUS Yes No Yes
PSI TX & RX No No Yes
XFR2TR No No Yes
Peripherals UART Yes Yes Yes
eCAP Yes Yes Yes
IEP Yes Yes Yes
MII_RT or MII_G_RT No Yes (MII) Yes (MII/RGMII)
MDIO No Yes Yes
SGMII No No Device Dependent
PWM No No Yes