SPRADC3 june 2023 AM2431 , AM2432 , AM2434 , AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1 , AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359 , AM4372 , AM4376 , AM4377 , AM4378 , AM4379 , AM5706 , AM5708 , AM5716 , AM5718 , AM5718-HIREL , AM5726 , AM5728 , AM5729 , AM5746 , AM5748 , AM5749 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442 , AM6526 , AM6528 , AM6546 , AM6548
In industrial motor drive systems, multiple devices or chips are often required to communicate with each other in a quick speed, low-jitter, low-latency, and synchronized manner. The typical example application is intra drive communications with either standard interface (like serial peripheral interface) or custom protocols in physical layer (like 8b-10b line code).
Programmable Real-time Unit (PRU) is unique because it can execute single-cycle functions with 960-bit-wide data bus which results in no jitter for the user in real-time execution of communication and control applications. TI Sitaraâ„¢ processors offer two types of PRU subsystems: PRU-ICSS and PRU_ICSSG. PRU-ICSS is available for the AM335x, AM437x and AM57x series. PRU_ICSSG is available on the AM243x, AM65x and AM64x.
This application note describes how to use PRU to implement 8b-10b line coding for intra drive communication with 100Mbps data rate. This document also introduces Low-voltage Differential Signaling (LVDS) and Multipoint Low Voltage Differential Signaling (M-LVDS) interfaces for high-speed signaling.