VISITECH

DLP imaging solutions

Visitech is an industrial technology leader in imaging systems leveraging DLP® technology from Texas Instruments.

We develop and manufacture high-performance solutions for direct imaging lithography and additive manufacturing subsystems used by machine makers worldwide. Our design technology sets us apart, but so does our ability to produce top-notch products that operate reliably 24×7 in demanding environments – where high throughput is essential.

Nah-UV-Produkte (400 bis 420 nm)
DLP9000 Digitales DLP®-Mikrospiegelarray (DMD), WQXGA, 0,9 Zoll DLP9000X Digitaler DLP®-Mikrospiegelbaustein (DMD), WQXGA, 0,9 Zoll, Hochgeschwindigkeit DLP9500 Digitales DLP®-Mikrospiegelarray (DMD), 1080p, 0,95 Zoll DLPA200 Treiber für DLP® Digitalen Mikrospiegelbaustein (DMD) DLPC410 DLP®-Controller für digitale Mikrospiegelbausteine (DMDs) DLP650LNIR, DLP7000, und DLP9500 DLPC900 DLP®-Controller für digitale Mikrospiegelbausteine (DMDs) DLP6500, DLP670S, DLP500YX, und DLP9000 DLPC910 DLP®-Controller für digitale Mikrospiegelbausteine (DMDs) DLP6500 und DLP9000

 

Nahinfrarot Produkte (> 700 mm)
DLP650LNIR Digitaler DLP®-Mikrospiegelbaustein (DMD), 0,65 Zoll, WXGA NIR

 

Pico-Produkte mit Array ≥ 0,47 Zoll
DLP660TE Digitales DLP®-Mikrospiegelarray (DMD), 2XLVDS, 0,66 Zoll,  4K UHD HSSI  DLPA100 DLP®-Treiber für DLPC4420, DLPC4430 und DLPC7540

 

UV-Produkte (< 400 nm)
DLP9500UV Digitaler Mikrospiegelbaustein (DMD) DLP®, 0,96 Zoll, 1080p
Kontakt
Angebotene Ressourcen
  • Evaluierungsplatine
  • Optisches Modul
Unterstützte Regionen
  • Nordamerika
Unternehmenssitz
  • Gråterudveien 14
  • Drammen, N-3036

Ressourcen

Evaluierungsplatine

VISI-3P-LRS-4KA — Visitech LUXBEAM Rapid System 4KA

The LUXBEAM® Rapid System LRS-4KA is specifically designed for static implementations in 3D printing and Additive Manufacturing systems. It offers a DLP® technology based stereolithography sub-system with more than 8 million addressable pixel positions for production of highest resolution (...)

Evaluierungsplatine

VISI-3P-LRS-HD-UV — Visitech LUXBEAM Rapid System HD UV

The LUXBEAM® Rapid System LRS-HD is a DLP® technology based stereolithography sub-system, specifically designed for single head scrolling motion 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9500 chip, the LRS-HD variants UV, Hybrid (HY), (...)

Evaluierungsplatine

VISI-3P-LRS-MCX-HD-UV — Visitech LUXBEAM Rapid System MCx HD UV

Offering the same performance as the LRS-HD light engines, the LUXBEAM® Rapid System LRS-MCx offers stackability of modules for stitched images down to 50 micron pixel pitch in image. This allows for highest manufacturing throughput for 3D printing with single pass linear motion systems. (...)

Evaluierungsplatine

VISI-3P-LRS-MCX-WX-NIR — Visitech LUXBEAM Rapid System NIR

As a new approach for polymer-based Powder Bed Fusion, VISITECH is introducing the LRS-MCx-WX light engine, providing unprecedented Near-IR power of more than 100 W in the projected 2D image. This is offering a path towards high productivity systems in Powder Bed Fusion as an alternative to (...)

Evaluierungsplatine

VISI-3P-LRS-WQ — Visitech LUXBEAM Rapid System WQ

The LUXBEAM® Rapid System LRS-WQ is a DLP® technology based stereo lithography sub-system specifically designed for professional 3D printing and Additive Manufacturing systems. With the robust and reliable high resolution DLP9000 WQXGA chip, the LRS-WQ offers long lifetime and low (...)

Evaluierungsplatine

VISI-3P-LRS-WQM — Visitech LUXBEAM Rapid System WQM

The LUXBEAM® Rapid System LRS-WQm is specifically designed for implementations in compact desktop-type 3D printing and Additive Manufacturing systems. With its 4 million native pixels it offers a high resolution DLP® technology based stereolithography subsystem. At the same time, it takes (...)

Optisches Modul

VISI-3P-LITHOGRAPHY — VISITECH LUXBEAM Lithografiesystem

LUXBEAM LITHOGRAPHY SYTEMS (LLS) is a sub system for direct imaging lithography machines including fully automated in-line machines for 24/7 manufacturing. The system comes with a documented interface and on-site support for easy hardware and software integration. Several photo head options are (...)
Optisches Modul

VISI-3P-LUXBEAM-RAPID — Visitech Luxbeam® Rapid System LRS

The LUXBEAM RAPID SYSTEM LRS-UV/HY/VIS is a 3D printer subsystem with flexible build area and high throughput, high resolution manufacturing. It enables smart functions such as sub-pixelation (SPX) for resolution enhancement, and pixel power control (PPC) to equalize energy per pixel.  It also (...)
Optisches Modul

VISI-3P-LUXBEAM4600 — VISITECH LUXBEAM 4600 DLP Formatierungskarte

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a (...)
Haftungsausschluss

Bestimmte Informationen und Ressourcen (einschließlich Verknüpfungen zu Nicht-TI-Websites) werden Ihnen von einem Anbieter aus dem Partner-Netzwerk von TI ausschließlich als Service bereitgestellt. TI ist nicht der Betreiber und somit für die Inhalte und Richtigkeit der bereitgestellten Informationen nicht verantwortlich. Sie sollten die Inhalte sorgfältig prüfen, bevor Sie sie weiterverwenden. Die Aufnahme solcher Informationen und Ressourcen in diese Liste bedeutet nicht, dass TI diese Unternehmen unterstützt, und darf nicht als Garantie oder Zusicherung hinsichtlich der Eignung ihrer Produkte oder Dienstleistungen, weder allein noch in Kombination mit einem TI-Produkt oder einer Dienstleistung von TI, ausgelegt werden.