Power switches
Solutions for your distribution, protection or diagnostics needs
Browse by category
Related categories
New products
Automotive active pre-charge controller with 17V isolated gate driver and bias supply
Approx. price (USD) 1ku | 2.85
Automotive, 45V low-Iq high-side driver with low power mode and adjustable short circuit protection
Approx. price (USD) 1ku | 1.429
9V to 80V, 3.65mΩ 20A stackable integrated hotswap (eFuse) with accurate and fast current monitor
Approx. price (USD) 1ku | 3.19
5V, 3A, 25mΩ load switch with optional output discharge
Approx. price (USD) 1ku | 0.07
Automotive, 60V, 4A, 83mΩ one-channel smart high-side switch with adjustable current limit
Approx. price (USD) 1ku | 0.781
Automotive ideal diode controller with FET good open-drain output
Approx. price (USD) 1ku | 0.599
Power trends
Power switches for power density
With the integration of active and passive components, power switches enable you to achieve higher power density for your power distribution. Our power switches reduce power dissipation and add a number of protection and diagnostic features to ensure your system is fully protected without compromising board space. Our devices also reduce your footprint or improve heat dissipation.
Power switches for low quiescent current (IQ)
Extend battery run-time without giving up system performance with our power switches. Our power switches can reduce leakage current when modules are powered off with their ultra-low shutdown current (ISD). Our devices also offer solutions with low IQ, which can help to extend battery life when the system is operating in a standby mode.
Featured products for low quiescent current (IQ)
Isolation
Improve system safety with higher reliability isolation compared to electromechanical and traditional photorelay solutions. Using industry-leading capacitive and magnetic isolation technology, our solid-state relay (SSR) portfolio of isolated switches and drivers forms a complete isolated solid-state relay solution with no moving parts. Our SSRs completely integrate the power and signal transfer over an isolation barrier in a single chip reducing solution size and cost for automotive and industrial applications.
Technical resources
11 Ways to Protect Your Power Path
Basics of Power Switches (Rev. A)
Load Switches vs Discrete MOSFETs
Discover featured applications
Build flexible zonal modules driving a variety of loads and reduce vehicle weight with optimized cabling
As automotive electrical demands grow, the industry is reducing cabling, relays and fuses in favor of more compact and integrated solutions. Our devices deliver the functionality you need, with protections and accurate diagnostics.
Benefits:
- Options include internal and external field-effect transistors with high-side switches and high-side switch controllers, respectively.
- Replacing discrete relays and fuses optimizes vehicle cabling and thus reduces weight.
- Fault-detection measures.
Featured resources
- TIDA-00745 – 15-W System-Level Power Reference Design for Automotive Body Control Module
- TPS1HC30-Q1 – Automotive, 30-mΩ, 5-A single-channel smart high-side switch
- TPS4811-Q1 – Automotive, 3.5V to 100V high-side driver with protection and diagnostics
- LM74900-Q1 – Automotive ideal diode with circuit breaker, under- and overvoltage protection with fault output
Isolated switches and drivers for insulation resistance monitoring in high-voltage battery packs
Enable highly accurate monitoring and control over high-voltage battery stacks. Our integrated solid-state relays and resources help you create designs for battery pack passive balancing, battery disconnect units, battery control units and wired cell supervisor circuits.
Benefits:
- Resolution of voltage and temperature measurements at the cell level.
- Accurate current sensing at the pack level.
Featured resources
- TIDA-010232 – AFE for insulation monitoring in high-voltage EV charging and solar energy reference design
- TIDA-050058 – Zero-cross switching for solid-state relays reference design
- TPSI2140-Q1 – Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating
- TPSI3052-Q1 – Automotive reinforced isolated switch driver with integrated 15-V gate supply
Distribute 24-V power across the factory floor safely and drive offboard loads in programmable logic control, motor drive and robotics applications
Expanding factory automation and control capacities requires close scrutiny of power-management system designs. Our devices enable flexible power delivery and diagnostics features so that you can design a reliable power solution.
Benefits:
- High-side switches with adjustable current limits and current sensing for diagnosing load events such as wire breaks, short circuits and overload currents.
- eFuses enable input power protection through reverse current blocking, reverse polarity protection, current monitoring, short-circuit protection and thermal shutdown.
Featured resources
- TIDA-01552 – 8 Channel, 2-A High-Side Driver Reference Design for Digital Output Modules
- TIDA-03031 – Input Protection and Backup Supply Reference Design for 25W PLC Controller Unit
Design reliable and scalable server power systems
With artificial intelligence and cloud computing, data server power and reliability needs are increasing exponentially. With our highly integrated eFuses and hot swap controllers, you can design server power systems to accommodate higher power levels and help ensure reliability.
Benefits:
- Very high power density.
- Adjustable current, voltage and overtemperature protections available.
- PMBus options for more tailored solutions.
Featured resources
- PMP10896 – Complete PMBus Power System for Enterprise Ethernet Switches Reference Design
- LM25066A – 2.9-V to 17-V hot swap controller with I2C and PMBus with increased monitoring accuracy
- TPS25985 – 4.5-V to 16-V, 0.59-mΩ, 80-A stackable compact eFuse with accurate and fast current monitor
- TPS25982 – 2.7-V to 24-V, 2.7-mΩ, 15-A eFuse with hot-swap protection, ±1.5% current monitor & adj. fault mgmt.
- TPS25985EVM – TPS25985 evaluation module for 4.5-V to 16-V, 80-A, 0.59-mΩ eFuse
Bring efficiency and reliability to grid metering and EV charging applications
The popularity of electric vehicles (EVs) and smart homes are increasing demands on power systems. Efficient and uninterrupted power supplies ensure greater reliability for grid automation and smart metering applications.
Benefits:
- Multiplex between the main and backup supplies for last-gasp transmissions in electricity meters.
- Optimize protections for external communication modules in electricity meters.
- Extend battery life in water and gas meters with low-quiescent-current load switches.
- Provide power distribution to different modules inside DC EV charging stations.
Featured resources
- TIDA-01451 – Power Switching Reference Design for Set Top Box
- TIDA-00233 – 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC)
Enable more automation in residential and commercial buildings with small-sized, low-power devices
The advantages of our power switches enable design targets for automated systems focused on power efficiency. TI power switches continue to decrease in size and quiescent current and expand in protection features, enabling building automation and security designs to operate longer in smaller form factors with increased efficiency.
Benefits:
- Low quiescent current enables efficient designs.
- Reverse current blocking and inrush current control.
- Thermal shutdown protects devices from overheating.
- Solutions as small as 1 mm2.
Featured resources
- TIDA-010224 – Low-power wireless camera reference design for extended battery life