Product details

Applications Wireless infrastructure Number of TXs and RXs 8 TX Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Wireless infrastructure Number of TXs and RXs 8 TX Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (ABJ) 400 289 mm² 17 x 17 FCBGA (ALK) 400 289 mm² 17 x 17
  • Octal RF sampling 12-GSPS transmit DACs
  • Octal RF sampling 4-GSPS receive ADCs
  • Dual RF sampling 4-GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 800 MHz.
      • 1200 MHz in 4-channel mode
    • RX: 400 MHz
      • 800 MHz in 4-channel mode
  • RF frequency range: up to 6GHz
  • Digital Step Attenuators (DSA):
    • TX: 40-dB range, 1-dB analog and 0.125-dB digital steps
    • RX/FB: 31/25-dB range, 1-dB step
  • Single or dual-band DUC/DDCs
  • Dual NCO’s per chain for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5 Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package:
    • 17-mm × 17-mm FCBGA, 0.8-mm pitch
  • Octal RF sampling 12-GSPS transmit DACs
  • Octal RF sampling 4-GSPS receive ADCs
  • Dual RF sampling 4-GSPS feedback ADCs
  • Maximum RF signal bandwidth:
    • TX/FB: 800 MHz.
      • 1200 MHz in 4-channel mode
    • RX: 400 MHz
      • 800 MHz in 4-channel mode
  • RF frequency range: up to 6GHz
  • Digital Step Attenuators (DSA):
    • TX: 40-dB range, 1-dB analog and 0.125-dB digital steps
    • RX/FB: 31/25-dB range, 1-dB step
  • Single or dual-band DUC/DDCs
  • Dual NCO’s per chain for fast frequency switching
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Optional external CLK at DAC or ADC rate
  • SerDes data interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5 Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Package:
    • 17-mm × 17-mm FCBGA, 0.8-mm pitch

The AFE8030 is a high performance, wide bandwidth multi-channel transceiver, integrating eight RF sampling transmitter chains, eight RF sampling receiver chains and two separate RF front end for the auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows generating and receiving 3G, 4G and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8030 devices suitable for multi-band 4G and 5G base stations.

Each receiver chain includes a 31-dB range DSA (Digital Step Attenuator), followed by a 4-GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provides up to 400 MHz of combined signal BW in 8-channel mode and 800 MHz in 4-channel mode. In TDD mode, the receiver channel can be configured to dynamically switching between traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 800-MHz combined signal bandwidth (1200 MHz in 4-channel mode). The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes a 25-dB range DSA driving a 4-GSPS RF sampling ADC, followed by a single wide or dual narrow DDC s with up to combined 800-MHz bandwidth (1200 MHz in 4-channel mode).

The AFE8030 is a high performance, wide bandwidth multi-channel transceiver, integrating eight RF sampling transmitter chains, eight RF sampling receiver chains and two separate RF front end for the auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains allows generating and receiving 3G, 4G and 5G signals for wireless base stations, while the wide bandwidth capability makes the AFE8030 devices suitable for multi-band 4G and 5G base stations.

Each receiver chain includes a 31-dB range DSA (Digital Step Attenuator), followed by a 4-GSPS ADC (analog-to-digital converter). Each receiver channel has analog peak power detectors and digital peak and power detectors to assist an external or internal autonomous automatic gain controller, and RF overload detectors for device reliability protection. The single or dual digital down converters (DDC) provides up to 400 MHz of combined signal BW in 8-channel mode and 800 MHz in 4-channel mode. In TDD mode, the receiver channel can be configured to dynamically switching between traffic receiver (TDD RX) and wideband feedback receiver (TDD FB), with the capability of re-using the same analog input for both purposes.

Each transmitter chain includes a single or dual digital up converters (DUCs) supporting up to 800-MHz combined signal bandwidth (1200 MHz in 4-channel mode). The output of the DUCs drives a 12-GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation. The DAC output includes a variable gain amplifier (TX DSA) with 40-dB range and 1-dB analog and 0.125-dB digital steps.

The feedback path includes a 25-dB range DSA driving a 4-GSPS RF sampling ADC, followed by a single wide or dual narrow DDC s with up to combined 800-MHz bandwidth (1200 MHz in 4-channel mode).

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AFE8092 ACTIVE 8-transmit, 8-receive RF-sampling transceiver, 600-MHz to 6-GHz, max 1200-MHz IBW AFE8092 is an 8T8R device for TDD markets.
Similar functionality to the compared device
AFE7920 ACTIVE 4-transmit, 4-receive, 2-feedback RF-sampling transceiver with dual DUC/DDC AFE7920 is a 4T4R2F for FDD/TDD markets. Two AFE7920 devices can be used instead of one AFE8092.
AFE7921 ACTIVE 4-transmit, 4-receive, 2-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 800-MHz IBW AFE7921 is a 4T4R2F for FDD/TDD markets. Two AFE7921 devices can be used instead of one AFE8092.
AFE7988 ACTIVE 4-transmit, 4-receive, 1-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 1200-MHz IBW AFE7988 is a 4T4R for TDD markets. Two AFE7988 devices can be used instead of one AFE8092.
AFE7989 ACTIVE 4-transmit, 4-receive, 1-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 400-MHz IBW AFE7989 is a 4T4R for TDD markets. Two AFE7989 devices can be used instead of one AFE8092.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet AFE8030 Octal-Channel RF Transceiver with Feedback Paths datasheet (Rev. A) PDF | HTML 26 Sep 2022
Application note RF Sampling Resource Guide PDF | HTML 05 Mar 2024
User guide Interfacing AFE7769DEVM With the Hitek Agilex eSOM7 FPGA PDF | HTML 28 Sep 2023
Certificate AFE8030-HBEVM EU RoHS Declaration of Conformity (DoC) 13 Mar 2023
Application note Temp Profile to Maintain Optimum FIT Performance 23 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE8030EVM — AFE8030 evaluation module for octal-channel RF transceiver with dual feedback paths

The AFE8030 evaluation module (EVM) is an RF-sampling transceiver platform that can be simultaneously configured to support up to eight-transmit eight-receive plus two-feedback (8T8R + 2FB) channels. AFE8030EVM evaluates the AFE8030, which belongs to a family of octal-channel, RF-sampling, analog (...)

Evaluation board

HTK-3P-AGILEX-ESOM7 — HITEK Agilex eSOM7 with FMC+ connector to RF transceiver EVMs

The Hitek Systems eSOM7 interfaces with the AFE8092, AFE8030, AFE7952, and AFE7920 through an FPGA mezzanine card (FMC) connector. It provides a quick evaluation and prototyping platform for 5G wireless solutions based on Intel’s latest high-performance 10-nm Agilex F-Series FPGA.

User guide: PDF | HTML
Driver or library

AFE80XX-WI-DESIGN AFE80xx Design Resources for Wireless infrastructure

AFE80xx Design Resources for Wireless infrastructure
Supported products & hardware

Supported products & hardware

Products
RF transceivers
AFE8030 8-transmit, 8-receive, 2-feedback RF-sampling transceiver, 600-MHz to 6-GHz, max 1200-MHz IBW AFE8092 8-transmit, 8-receive RF-sampling transceiver, 600-MHz to 6-GHz, max 1200-MHz IBW
Hardware development
Evaluation board
AFE8030EVM AFE8030 evaluation module for octal-channel RF transceiver with dual feedback paths
Package Pins CAD symbols, footprints & 3D models
FCBGA (ABJ) 400 Ultra Librarian
FCBGA (ALK) 400 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos