Product details

Type Transmitter Protocols Proprietary Rating Automotive Operating temperature range (°C) -40 to 125
Type Transmitter Protocols Proprietary Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RHB) 32 25 mm² 5 x 5
  • Qualification in Accordance With AEC-Q100 Grade 1
  • Extended Temperature Range Up To 125°C
  • Radio-Frequency (RF) Performance
    • High Sensitivity (–114 dBm at 1.2 kBaud, 315 MHz,
      1% Packet Error Rate)
    • Low Current Consumption (15.5 mA in Receive,
      1.2 kBaud, 315 MHz)
  • Programmable Output Power up to +10 dBm for All Supported Frequencies
  • Excellent Receiver Selectivity and Blocking Performance
  • Programmable Data Rate From 1.2 kBaud to 250 kBaud
  • Frequency Bands: 310 MHz to 348 MHz, 420 MHz to 450 MHz,
    and 779 MHz to 928 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK Supported, as Well as OOK and
      Flexible ASK Shaping
    • Suitable for Frequency-Hopping Systems Due to a Fast Settling
      Frequency Synthesizer: 90-µs Settling Time
    • Automatic Frequency Compensation (AFC) Can Align Frequency
      Synthesizer to Received Center Frequency
    • Integrated Analog Temperature Sensor
  • Digital Features
    • Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word
      Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
    • Efficient SPI Interface: All Registers Can Be Programmed With
      One Burst Transfer
    • Digital RSSI Output
    • Programmable Channel Filter Bandwidth
    • Programmable Carrier Sense (CS) Indicator
    • Programmable Preamble Quality Indicator (PQI) for Improved Protection
      Against False Sync Word Detection in Random Noise
    • Support for Automatic Clear Channel Assessment (CCA) Before
      Transmitting (for Listen-Before-Talk Systems)
    • Support for Per-Package Link Quality Indication (LQI)
    • Optional Automatic Whitening and Dewhitening of Data
  • Low-Power Features
    • Fast Startup Time: 240 µs From Sleep to Receive (RX) or Transmit (TX) Mode
    • Wake-On-Radio Functionality for Automatic Low-Power RX Polling
    • Separate 64-Byte RX and TX Data FIFOs (Enables Burst Mode Data Transmission)
  • General
    • Few External Components: Completely On-Chip Frequency Synthesizer,
      No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size QFN 5-mm×5-mm 32-Pin Package
    • Suited for Systems Compliant With EN 300 220 (Europe)
      and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Receive/Transmit
      Mode for Backward Compatibility With Existing Radio Communication Protocols
    • Designed for Automotive Applications
  • APPLICATIONS
    • Ultra-Low-Power Wireless Applications in the 315/433/868/915-MHz
      ISM/SRD Bands
    • Remote Keyless Entry Systems
    • Passive Entry/Passive Start Systems
    • Vehicle Service Links
    • Garage Door Opener
    • TPMS Systems

SmartRF Is a trademark of Texas Instruments

  • Qualification in Accordance With AEC-Q100 Grade 1
  • Extended Temperature Range Up To 125°C
  • Radio-Frequency (RF) Performance
    • High Sensitivity (–114 dBm at 1.2 kBaud, 315 MHz,
      1% Packet Error Rate)
    • Low Current Consumption (15.5 mA in Receive,
      1.2 kBaud, 315 MHz)
  • Programmable Output Power up to +10 dBm for All Supported Frequencies
  • Excellent Receiver Selectivity and Blocking Performance
  • Programmable Data Rate From 1.2 kBaud to 250 kBaud
  • Frequency Bands: 310 MHz to 348 MHz, 420 MHz to 450 MHz,
    and 779 MHz to 928 MHz
  • Analog Features
    • 2-FSK, GFSK, and MSK Supported, as Well as OOK and
      Flexible ASK Shaping
    • Suitable for Frequency-Hopping Systems Due to a Fast Settling
      Frequency Synthesizer: 90-µs Settling Time
    • Automatic Frequency Compensation (AFC) Can Align Frequency
      Synthesizer to Received Center Frequency
    • Integrated Analog Temperature Sensor
  • Digital Features
    • Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word
      Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
    • Efficient SPI Interface: All Registers Can Be Programmed With
      One Burst Transfer
    • Digital RSSI Output
    • Programmable Channel Filter Bandwidth
    • Programmable Carrier Sense (CS) Indicator
    • Programmable Preamble Quality Indicator (PQI) for Improved Protection
      Against False Sync Word Detection in Random Noise
    • Support for Automatic Clear Channel Assessment (CCA) Before
      Transmitting (for Listen-Before-Talk Systems)
    • Support for Per-Package Link Quality Indication (LQI)
    • Optional Automatic Whitening and Dewhitening of Data
  • Low-Power Features
    • Fast Startup Time: 240 µs From Sleep to Receive (RX) or Transmit (TX) Mode
    • Wake-On-Radio Functionality for Automatic Low-Power RX Polling
    • Separate 64-Byte RX and TX Data FIFOs (Enables Burst Mode Data Transmission)
  • General
    • Few External Components: Completely On-Chip Frequency Synthesizer,
      No External Filters or RF Switch Needed
    • Green Package: RoHS Compliant and No Antimony or Bromine
    • Small Size QFN 5-mm×5-mm 32-Pin Package
    • Suited for Systems Compliant With EN 300 220 (Europe)
      and FCC CFR Part 15 (US)
    • Support for Asynchronous and Synchronous Serial Receive/Transmit
      Mode for Backward Compatibility With Existing Radio Communication Protocols
    • Designed for Automotive Applications
  • APPLICATIONS
    • Ultra-Low-Power Wireless Applications in the 315/433/868/915-MHz
      ISM/SRD Bands
    • Remote Keyless Entry Systems
    • Passive Entry/Passive Start Systems
    • Vehicle Service Links
    • Garage Door Opener
    • TPMS Systems

SmartRF Is a trademark of Texas Instruments

The CC11x1-Q1 device family is designed for very low-power wireless applications. The circuits are mainly intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 315 MHz, 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for operation at other frequencies in the 310-MHz to 348-MHz, 420-MHz to 450-MHz, and 779-MHz to 928-MHz bands.

The devices integrate a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 250 kBaud. CC11x1-Q1 family provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters and the 64-byte transmit/receive FIFOs can be controlled via an SPI interface. In a typical system, the devices are used together with a microcontroller and a few additional passive components.

The CC11x1-Q1 device family is designed for very low-power wireless applications. The circuits are mainly intended for the Industrial, Scientific and Medical (ISM) and Short Range Device (SRD) frequency bands at 315 MHz, 433 MHz, 868 MHz, and 915 MHz, but can easily be programmed for operation at other frequencies in the 310-MHz to 348-MHz, 420-MHz to 450-MHz, and 779-MHz to 928-MHz bands.

The devices integrate a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 250 kBaud. CC11x1-Q1 family provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and wake-on-radio. The main operating parameters and the 64-byte transmit/receive FIFOs can be controlled via an SPI interface. In a typical system, the devices are used together with a microcontroller and a few additional passive components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Type Title Date
* Data sheet Low-Power Sub-1-GHz Fractional-N UHF Device Family for Automotive datasheet (Rev. B) 16 Apr 2010
Application note CC11xx Sensitivity Versus Frequency Offset and Crystal Accuracy (Rev. D) PDF | HTML 27 Sep 2018
Application note CRC Implementation (Rev. E) PDF | HTML 27 Sep 2018
Product overview Car access product family (Rev. A) 10 Sep 2013
Application note DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) 22 Feb 2013
Application note Resonant Trimming Sequence 09 Jan 2013
Application note DN022 -- CC110x CC111x OOK ASK Register Settings (Rev. E) 08 Mar 2012
Product overview Car access product family 21 Feb 2012
Application note DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) 30 Aug 2011
Application note DN505 -- RSSI interpretation and timing (Rev. D) 16 Jun 2010
Application note DN010 -- Close-in Reception with CC1101 (Rev. B) 21 Jul 2009
Application note DN500 -- Packet Transmission Basics (Rev. C) 06 Apr 2009
Application note DN111 - Current Consumption for a Polling Receiver (Rev. A) 24 Mar 2009
Application note DN501 -- PATABLE Access (Rev. B) 24 Mar 2009
Application note DN017 -- CC11xx 868/915 MHz RF Matching (Rev. A) 31 Mar 2008
Application note DN013 -- Programming output powers on CC1101 (Rev. A) 02 Jan 2008
Application note DN503 -- SPI Access (Rev. B) 22 Oct 2007
Application note DN504 -- FEC Implementation (Rev. A) 22 Oct 2007
Application note DN506 -- GDO Pin Usage (Rev. A) 22 Oct 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Design tool

SIMPLELINK-SUB1GHZ-DESIGN-REVIEWS — Hardware design reviews for SimpleLink™ CC1xxx devices

To get started with the SimpleLink™ Sub-1GHz hardware design review process:
  • Step 1: Before requesting a review, it is important that to review the technical documentation and design & development resources available on the corresponding product page (see CC1xxx product page links below).
  • Step 2: (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos