CC2480A1
Z-Accel 2.4 GHz ZigBee Processor (formerly CCZACC06A1)
CC2480A1
- Simple integration of ZigBee into any design
- Running the mature and stable ZigBee 2006 compliant TI Z-Stack
- SPI or UART interface to any microcontroller running the application
- Simple API and full ZigBee API supported
- Can implement any type of ZigBee device: Coordinator, Router or End Device
- Automatically enters low power mode (<0.5 µA) in idle periods when configured as End Device
- Radio
- Fully integrated and robust IEEE 802.15.4-compliant 2.4 GHz DSSS RF transceiver
- Excellent receiver sensitivity and best in class robustness to interferers
- Power Supply
- Wide supply voltage range (2.0V - 3.6V)
- Low current consumption (RX: 27 mA, TX: 27 mA) and fast transition times.
- External System
- Very few external components
- RoHS compliant 7×7mm QLP48 package
- Peripherals and Supporting Functions
- Port expander with 4 general I/O pins, two with increased sink/source capability
- Battery monitor and temperature sensor
- 7-12 bits ADC with two channels
- Robust power-on-reset and brownout-reset circuitry
- Tools and Development
- Packet sniffer PC software
- Reference designs
- Applications
- ZigBee™ systems
- Home/Building automation
- Industrial control and monitoring
- Low power wireless sensor networks
- Set-top boxes and remote controls
- Automated Meter Reading
The CC2480 (formerly known as CCZACC06) is a cost-effective, low power, Z-Accel ZigBee Processor that provides full ZigBee functionality with a minimal development effort.
Z-Accel is a solution where TI's ZigBee stack, Z-Stack, runs on a ZigBee Processor and the application runs on an external microcontroller. The CC2480 handles all the timing critical and processing intensive ZigBee protocol tasks, and leaves the resources of the application microcontroller free to handle the application.
Z-Accel makes it easy to add ZigBee to new or existing products at the same time as it provides great flexibility in choice of microcontroller.
CC2480 interfaces any microcontroller through an SPI or UART interface. There is no need to learn a new microcontroller or new tools. CC2480 can for example be combined with an MSP430.
CC2480 supports TI's SimpleAPI. SimpleAPI has only 10 API calls to learn, which drastically simplifies the development of ZigBee applications.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location