CD74FCT273

ACTIVE

BiCMOS FCT Interface Logic Octal D-Type Flip-Flops with Reset

alarmNotifications Order now

Product details

Number of channels 8 Technology family FCT Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (max) (MHz) 70 IOL (max) (mA) 48 IOH (max) (mA) -15 Supply current (max) (µA) 80 Features Very high speed (tpd 5-10ns) Operating temperature range (°C) 0 to 70 Rating Catalog
Number of channels 8 Technology family FCT Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type TTL-Compatible CMOS Output type Push-Pull Clock frequency (max) (MHz) 70 IOL (max) (mA) 48 IOH (max) (mA) -15 Supply current (max) (µA) 80 Features Very high speed (tpd 5-10ns) Operating temperature range (°C) 0 to 70 Rating Catalog
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • BiCMOS Technology With Low Quiescent Power
  • Buffered Inputs
  • Direct Clear Input
  • 48-mA Output Sink Current
  • Output Voltage Swing Limited to 3.7 V
  • Controlled Output Edge Rates
  • Input/Output Isolation From VCC
  • SCR Latch-Up-Resistant BiCMOS Process and Circuit Design
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators
  • Package Options Include Plastic Small-Outline (M) Package and Standard Plastic (E) DIP
  • BiCMOS Technology With Low Quiescent Power
  • Buffered Inputs
  • Direct Clear Input
  • 48-mA Output Sink Current
  • Output Voltage Swing Limited to 3.7 V
  • Controlled Output Edge Rates
  • Input/Output Isolation From VCC
  • SCR Latch-Up-Resistant BiCMOS Process and Circuit Design
  • Applications Include:
    • Buffer/Storage Registers
    • Shift Registers
    • Pattern Generators
  • Package Options Include Plastic Small-Outline (M) Package and Standard Plastic (E) DIP

The CD74FCT273 is a positive-edge-triggered, D-type flip-flop with a direct clear (CLR\) input. This device uses a small-geometry BiCMOS technology. The output stage is a combination of bipolar and CMOS transistors that limits the output high level to two diode drops below VCC. This resultant lowering of output swing (0 V to 3.7 V) reduces power-bus ringing [a source of electromagnetic interference (EMI)] and minimizes VCC bounce and ground bounce and their effects during simultaneous output switching. The output configuration also enhances switching speed and is capable of sinking 48 mA.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output. All eight flip-flops are controlled by a common clock (CLK) and a common reset (CLR\). The outputs are placed in a low state when CLR\ is taken low, independent of the CLK.

The CD74FCT273 is characterized for operation from 0°C to 70°C.

The CD74FCT273 is a positive-edge-triggered, D-type flip-flop with a direct clear (CLR\) input. This device uses a small-geometry BiCMOS technology. The output stage is a combination of bipolar and CMOS transistors that limits the output high level to two diode drops below VCC. This resultant lowering of output swing (0 V to 3.7 V) reduces power-bus ringing [a source of electromagnetic interference (EMI)] and minimizes VCC bounce and ground bounce and their effects during simultaneous output switching. The output configuration also enhances switching speed and is capable of sinking 48 mA.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not directly related to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output. All eight flip-flops are controlled by a common clock (CLK) and a common reset (CLR\). The outputs are placed in a low state when CLR\ is taken low, independent of the CLK.

The CD74FCT273 is characterized for operation from 0°C to 70°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD74ACT273 ACTIVE Octal D-Type Flip-Flops with Reset Lower average drive strength (24mA)
SN74AHCT374 ACTIVE Octal D-type Edge-Triggered Flip-Flops With 3-State Outputs Larger voltage range (2V to 5.5V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet BiCMOS Octal D-Type Flip-Flop With Reset datasheet (Rev. A) 25 Jul 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​