Product details

Vs (max) (V) 32 Vs (min) (V) 8 Peak output current (A) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
Vs (max) (V) 32 Vs (min) (V) 8 Peak output current (A) 3 Operating temperature range (°C) -40 to 85 Rating Catalog
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • HIGH OUTPUT DRIVE: 1.5A and 3A Versions
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION
      Digitally Controlled Input
      PWM Output
      Adjustable Internal Oscillator:500Hz to 100kHz
      Adjustable Delay and Duty Cycle
  • FULLY PROTECTED
      Thermal and Current Limit Shutdown with Status OK Indicator Flag
  • PACKAGES: SO-8 and PowerPAD™ SO--8
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVER:
      • Solenoids,Valves,Positioners,Actuators, Relays,Power Contactor Coils,Heaters,Lamps
    • HYDRAULIC AND PNEUMATICS SYSTEMS
    • PART HANDLERS AND SORTERS
    • CHEMICAL PROCESSING
    • ENVIRONMENTAL MONITORING AND HVAC
    • THERMOELECTRIC COOLERS
    • DC MOTOR SPEED CONTROLS
    • MEDICAL AND SCIENTIFIC ANALYZERS
    • FUEL INJECTOR DRIVERS

PowerPAD is a trademark of Texas Instruments.

  • HIGH OUTPUT DRIVE: 1.5A and 3A Versions
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION
      Digitally Controlled Input
      PWM Output
      Adjustable Internal Oscillator:500Hz to 100kHz
      Adjustable Delay and Duty Cycle
  • FULLY PROTECTED
      Thermal and Current Limit Shutdown with Status OK Indicator Flag
  • PACKAGES: SO-8 and PowerPAD™ SO--8
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVER:
      • Solenoids,Valves,Positioners,Actuators, Relays,Power Contactor Coils,Heaters,Lamps
    • HYDRAULIC AND PNEUMATICS SYSTEMS
    • PART HANDLERS AND SORTERS
    • CHEMICAL PROCESSING
    • ENVIRONMENTAL MONITORING AND HVAC
    • THERMOELECTRIC COOLERS
    • DC MOTOR SPEED CONTROLS
    • MEDICAL AND SCIENTIFIC ANALYZERS
    • FUEL INJECTOR DRIVERS

PowerPAD is a trademark of Texas Instruments.

The DRV103 is a low-side DMOS power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, motors, and positioners. The DRV103 is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. DC-to-PWM output delay time and oscillator frequency are also externally adjustable.

The DRV103 can be set to provide a strong initial closure, automatically switching to a "soft" hold mode for power savings. A resistor, analog voltage, or Digital-to-Analog (D/A) converter can control the duty cycle. An output OK flag indicates when thermal shutdown or over current occurs.

Two packages provide a choice of output current: 1.5A (SO-8) or 3A (PowerPAD™ SO-8 with exposed metal heat sink).

The DRV103 is specified for \x9640°C to +85°C.

The DRV103 is a low-side DMOS power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, motors, and positioners. The DRV103 is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. DC-to-PWM output delay time and oscillator frequency are also externally adjustable.

The DRV103 can be set to provide a strong initial closure, automatically switching to a "soft" hold mode for power savings. A resistor, analog voltage, or Digital-to-Analog (D/A) converter can control the duty cycle. An output OK flag indicates when thermal shutdown or over current occurs.

Two packages provide a choice of output current: 1.5A (SO-8) or 3A (PowerPAD™ SO-8 with exposed metal heat sink).

The DRV103 is specified for \x9640°C to +85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV103: PMW Low-Side Driver for Solenoids, Coils, Valves, Heaters, Lamps datasheet (Rev. A) 19 Jun 2001
E-book 11 Ways to Protect Your Power Path 03 Jul 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DRV103 PSpice Model (Rev. A)

SBVC001A.ZIP (53 KB) - PSpice Model
Simulation model

DRV103 TINA-TI Reference Design (Rev. B)

SBVC004B.TSC (128 KB) - TINA-TI Reference Design
Simulation model

DRV103 TINA-TI Spice Model (Rev. A)

SBVM003A.ZIP (8 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos