Product details

Number of full bridges 1 Vs (min) (V) 5 Vs ABS (max) (V) 115 Control mode Independent 1/2-Bridge Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 5 Vs ABS (max) (V) 115 Control mode Independent 1/2-Bridge Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • 100-V H-bridge gate driver
    • Drives N-channel MOSFETs (NMOS)
    • Gate driver supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support up to 100 V
  • Integrated bootstrap diodes
  • Supports inverting and non-inverting INLx inputs (QFN package)
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A Sink current
  • Supports up to 15s battery powered applications
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 115-V
  • Supports negative transients down to -22 V on SHx pins
  • Adjustable deadtime through DT pin in QFN package

  • Fixed Deadtime insertion of 200 ns in TSSOP package
  • Supports 3.3-V, and 5-V logic inputs with 20-V abs max
  • 4-ns typical propogation delay matching
  • Compact QFN and TSSOP packages and footprints
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)
  • 100-V H-bridge gate driver
    • Drives N-channel MOSFETs (NMOS)
    • Gate driver supply (GVDD): 5-20 V
    • MOSFET supply (SHx) support up to 100 V
  • Integrated bootstrap diodes
  • Supports inverting and non-inverting INLx inputs (QFN package)
  • Bootstrap gate drive architecture
    • 750-mA source current
    • 1.5-A Sink current
  • Supports up to 15s battery powered applications
  • Low leakage current on SHx pins (<55 µA)
  • Absolute maximum BSTx voltage upto 115-V
  • Supports negative transients down to -22 V on SHx pins
  • Adjustable deadtime through DT pin in QFN package

  • Fixed Deadtime insertion of 200 ns in TSSOP package
  • Supports 3.3-V, and 5-V logic inputs with 20-V abs max
  • 4-ns typical propogation delay matching
  • Compact QFN and TSSOP packages and footprints
  • Efficient system design with Power Blocks
  • Integrated protection features
    • BST undervoltage lockout (BSTUV)
    • GVDD undervoltage (GVDDUV)

The DRV8770 device provides two half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The integrated bootstrap diode and external capacitor generate the correct gate drive voltages for the high-side MOSFETs while the GVDD drives the gates of the low-side MOSFETs. The gate drive architecture supports gate drive currents up to 750-mA source and 1.5-A sink.

The high voltage tolerance of the gate drive pins improves system robustness. The SHx phase pins can tolerate significant negative voltage transients, while the high-side gate driver supply can support higher positive voltage transients (115-V absolute maximum) on the BSTx and GHx pins. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

The DRV8770 device provides two half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The integrated bootstrap diode and external capacitor generate the correct gate drive voltages for the high-side MOSFETs while the GVDD drives the gates of the low-side MOSFETs. The gate drive architecture supports gate drive currents up to 750-mA source and 1.5-A sink.

The high voltage tolerance of the gate drive pins improves system robustness. The SHx phase pins can tolerate significant negative voltage transients, while the high-side gate driver supply can support higher positive voltage transients (115-V absolute maximum) on the BSTx and GHx pins. Small propagation delay and delay matching specifications minimize the dead-time requirement which further improves efficiency. Undervoltage protection is provided for both low and high side through GVDD and BST undervoltage lockout.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8701 ACTIVE 47-V H-bridge smart gate driver 47-V H-bridge smart gate driver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DRV8770: 100-V Brushed DC Gate Driver datasheet PDF | HTML 29 Jun 2021
User guide DRV8770 100-V Gate Driver Evaluation Module PDF | HTML 29 Sep 2021
Certificate DRV8770EVM EU RoHS Declaration of Conformity (DoC) 16 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8770EVM — DRV8770 100-V gate driver evaluation module

The DRV8770 evaluation module (EVM) allows for easy evaluation of the DRV8770 device.

The DRV8770 device provides two half-bridge gate drivers, each capable of driving high-side and low-side N-channel power MOSFETs. The DRV8770 is equipped with protection features such as BST undervoltage lockout, (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos