LF356-MIL

ACTIVE

Military-grade, single, 30-V, 5-MHz, FET-input operational amplifier

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 5 Slew rate (typ) (V/µs) 12 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Military Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 CMRR (typ) (dB) 100 Iout (typ) (A) 0.025 Architecture FET
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Rail-to-rail In to V+ GBW (typ) (MHz) 5 Slew rate (typ) (V/µs) 12 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 5 Vn at 1 kHz (typ) (nV√Hz) 12 Rating Military Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 3 CMRR (typ) (dB) 100 Iout (typ) (A) 0.025 Architecture FET
TO-CAN (LMC) 8 80.2816 mm² 8.96 x 8.96 WAFERSALE (YS) See data sheet
  • Advantages
    • Replace Expensive Hybrid and Module FET Op Amps
    • Rugged JFETs Allow Blow-Out Free Handling Compared With MOSFET Input Devices
    • Excellent for Low Noise Applications Using Either High or Low Source Impedance—Very Low 1/f Corner
    • Offset Adjust Does Not Degrade Drift or Common-Mode Rejection as in Most Monolithic Amplifiers
    • New Output Stage Allows Use of Large Capacitive Loads (5,000 pF) Without Stability Problems
    • Internal Compensation and Large Differential Input Voltage Capability
  • Common Features
    • Low Input Bias Current: 30 pA
    • Low Input Offset Current: 3 pA
    • High Input Impedance: 1012 Ω
    • Low Input Noise Current: 0.01 pA/√Hz
    • High Common-Mode Rejection Ratio: 100 dB
    • Large DC Voltage Gain: 106 dB
  • Uncommon Features
    • Extremely Fast Settling Time to 0.01%: 1.5 µs
    • Fast Slew Rate: 12 V/µs
    • Wide Gain Bandwidth: 5 MHz
    • Low Input Noise Voltage: 12 nV/√Hz
  • Advantages
    • Replace Expensive Hybrid and Module FET Op Amps
    • Rugged JFETs Allow Blow-Out Free Handling Compared With MOSFET Input Devices
    • Excellent for Low Noise Applications Using Either High or Low Source Impedance—Very Low 1/f Corner
    • Offset Adjust Does Not Degrade Drift or Common-Mode Rejection as in Most Monolithic Amplifiers
    • New Output Stage Allows Use of Large Capacitive Loads (5,000 pF) Without Stability Problems
    • Internal Compensation and Large Differential Input Voltage Capability
  • Common Features
    • Low Input Bias Current: 30 pA
    • Low Input Offset Current: 3 pA
    • High Input Impedance: 1012 Ω
    • Low Input Noise Current: 0.01 pA/√Hz
    • High Common-Mode Rejection Ratio: 100 dB
    • Large DC Voltage Gain: 106 dB
  • Uncommon Features
    • Extremely Fast Settling Time to 0.01%: 1.5 µs
    • Fast Slew Rate: 12 V/µs
    • Wide Gain Bandwidth: 5 MHz
    • Low Input Noise Voltage: 12 nV/√Hz

The LF356-MIL device are the first monolithic JFET input operational amplifiers to incorporate well-matched, high-voltage JFETs on the same chip with standard bipolar transistors (BI-FET™ Technology). These amplifiers feature low input bias and offset currents/low offset voltage and offset voltage drift, coupled with offset adjust, which does not degrade drift or common-mode rejection. The devices are also designed for high slew rate, wide bandwidth, extremely fast settling time, low voltage and current noise and a low 1/f noise corner.

The LF356-MIL device are the first monolithic JFET input operational amplifiers to incorporate well-matched, high-voltage JFETs on the same chip with standard bipolar transistors (BI-FET™ Technology). These amplifiers feature low input bias and offset currents/low offset voltage and offset voltage drift, coupled with offset adjust, which does not degrade drift or common-mode rejection. The devices are also designed for high slew rate, wide bandwidth, extremely fast settling time, low voltage and current noise and a low 1/f noise corner.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LF156QML ACTIVE Military-grade, single, 40-V, 5-MHz, FET-input operational amplifier with QML certification Offered in same package with varied specification.
Same functionality with different pin-out to the compared device
LF356 ACTIVE Single, 36-V, 5-MHz, high slew rate (12-V/µs), In to V+, JFET-input operational amplifier Similar performance in different package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet LF356-MIL JFET Input Operational Amplifier datasheet PDF | HTML 21 Jun 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-272 Op Amp Booster Designs (Rev. B) 23 Apr 2013
Application note AN-311 Theory and Applications of Logarithmic Amplifiers (Rev. B) 23 Apr 2013
Application note Applications of the LM3524 Pulse Width Modulator (Rev. B) 23 Apr 2013
Application note AN-263 Sine Wave Generation Techniques (Rev. C) 22 Apr 2013
Application note Effect of Heavy Loads on Accuracy and Linearity of Op Amp Circuits (Rev. B) 22 Apr 2013
Application note AN-480 A 40 MHz Programmable Video Op Amp 11 May 2004
Application note Data Acq Using ADC0816 & ADC0817 8-Bit ADC w/On-Chip 16 Chan Multiplexr 10 May 2004
Application note AN-293 Control Applications of CMOS DACs 10 May 2004
Application note AN-253 LH0024 and LH0032 High Speed Op Amp Applications 02 May 2004
Application note AN-275 CMOS D/A Converters Match Most Microprocessors 02 May 2004
Application note AN-447 Protection Schemes for BI-FET Amplifiers and Switches 02 May 2004
Application note Get Fast Stable Response From Improved Unity-Gain Followers 02 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LF356 PSPICE Model

SNOM255.ZIP (1 KB) - PSpice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TO-CAN (LMC) 8 Ultra Librarian
WAFERSALE (YS)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos