A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP127-Q1 ACTIVE Automotive ±0.8°C SPI temperature sensor with 175°C operation Pin-to-pin upgrade with improved accuracy and extended operating temperature: -55°C to 175°C.

Product details

Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.65 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 550 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Rating Catalog
Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 2.65 Interface type SPI Supply voltage (max) (V) 5.5 Supply current (max) (µA) 550 Temp resolution (max) (Bits) 14 Remote channels (#) 0 Rating Catalog
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • LM71Q is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow
  • 5-Pin SOT-23 Package or 6-Pin No-Pull-Back WSON Package
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications:
    • Supply Voltage: 2.65V to 5.5V
    • Supply Current
      • Operating: 300 µA (typ)
      • 550 µA (max)
    • Temperature Accuracy
      • −10°C to +65°C: ±1.5°C (max)
      • −40°C to 150°C: +3/− 2°C (max)
    • Temperature Resolution: 31.25 m°C
  • LM71Q is AEC-Q100 Grade 0 Qualified and is Manufactured on an Automotive Grade Flow
  • 5-Pin SOT-23 Package or 6-Pin No-Pull-Back WSON Package
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications:
    • Supply Voltage: 2.65V to 5.5V
    • Supply Current
      • Operating: 300 µA (typ)
      • 550 µA (max)
    • Temperature Accuracy
      • −10°C to +65°C: ±1.5°C (max)
      • −40°C to 150°C: +3/− 2°C (max)
    • Temperature Resolution: 31.25 m°C

The LM71 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23 or the 6-pin WSON (no pull back) package. The host can query the LM71 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM71 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The LM71’s 2.65V to 5.5V supply voltage range, fast conversion rate, low supply current, and simple SPI interface make it ideal for a wide range of applications. The LM71Q is available in the 5-lead SOT-23 package only.

The LM71 is a low-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatible interface, available in the 5-pin SOT-23 or the 6-pin WSON (no pull back) package. The host can query the LM71 at any time to read temperature. Its low operating current is useful in systems where low power consumption is critical.

The LM71 has 13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperature range of −40°C to +150°C.

The LM71’s 2.65V to 5.5V supply voltage range, fast conversion rate, low supply current, and simple SPI interface make it ideal for a wide range of applications. The LM71Q is available in the 5-lead SOT-23 package only.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMP126 ACTIVE ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert SPI output with improved accuracy, extended temperature & voltage supply ranges, smaller package, less current & additional features

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos