Product details

Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 140 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 800 Temp resolution (max) (Bits) 11 Remote channels (#) 4 Addresses 3 Rating Catalog
Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -40 to 140 Supply voltage (min) (V) 2.7 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, One-shot conversion Supply current (max) (µA) 800 Temp resolution (max) (Bits) 11 Remote channels (#) 4 Addresses 3 Rating Catalog
WSON (NHL) 14 16 mm² 4 x 4
  • Accurately Senses Die Temperature of 4 Remote ICs or Diode Junctions and Local Temperature
  • TruTherm BJT Beta Compensation Technology Accurately Senses Sub-micron Process Thermal Diodes
  • Programmable Digital Filters and Analog Front End Filter
  • 0.125°C LSb Temperature Resolution
  • 0.03125°C LSb Remote Temperature Resolution with Digital Filter Enabled
  • +127.875°C/–128°C and 0°C/255°C Remote Ranges
  • Remote Diode Fault Detection, Model Selection and Offset Correction
  • Mask and Status Register Support
  • 3 Programmable TCRIT Outputs with Programmable Shared Hysteresis and Fault-Queue
  • Programmable Conversion Rate and Shutdown Mode One-shot Conversion Control
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Three-level Address Pin
  • 14-pin WSON Package

Key Specifications

  • Local Temperature Accuracy ±2.0°C (max)
  • Remote Diode Temperature Accuracy ±0.875°C (max)
  • Supply Voltage 3.0V to 3.6V
  • Average Supply Current (1Hz conversion rate)

TruTherm is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

  • Accurately Senses Die Temperature of 4 Remote ICs or Diode Junctions and Local Temperature
  • TruTherm BJT Beta Compensation Technology Accurately Senses Sub-micron Process Thermal Diodes
  • Programmable Digital Filters and Analog Front End Filter
  • 0.125°C LSb Temperature Resolution
  • 0.03125°C LSb Remote Temperature Resolution with Digital Filter Enabled
  • +127.875°C/–128°C and 0°C/255°C Remote Ranges
  • Remote Diode Fault Detection, Model Selection and Offset Correction
  • Mask and Status Register Support
  • 3 Programmable TCRIT Outputs with Programmable Shared Hysteresis and Fault-Queue
  • Programmable Conversion Rate and Shutdown Mode One-shot Conversion Control
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • Three-level Address Pin
  • 14-pin WSON Package

Key Specifications

  • Local Temperature Accuracy ±2.0°C (max)
  • Remote Diode Temperature Accuracy ±0.875°C (max)
  • Supply Voltage 3.0V to 3.6V
  • Average Supply Current (1Hz conversion rate)

TruTherm is a trademark of Texas Instruments. All trademarks are the property of their respective owners.

LM95234 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface that can very accurately monitor the temperature of four remote diodes as well as its own temperature that includes patent pending remote diode TruTherm BJT beta compensation beta compensation technology. The four remote diodes can be external devices such as microprocessors, graphics processors or diode-connected 2N3904s. The LM95234's TruTherm BJT beta compensation technology allows sensing of 90 nm or 65 nm process thermal diodes accurately.

The LM95234 reports temperature in two different formats for +127.875°C/–128°C range and 0°C/255°C range. The LM95234 TCRIT1, TCRIT2 and TCRIT3 outputs are triggered when any unmasked channel exceeds its corresponding programmable limit and can be used to shutdown the system, to turn on the system fans or as a microcontroller interrupt function. The current status of the TCRIT1, TCRIT2 and TCRIT3 pins can be read back from the status registers. Mask registers are available for further control of the TCRIT outputs.

Two LM95234 remote temperature channels have programmable digital filters while the other two remote channels utilize a fault-queue to minimize unwanted TCRIT events when temperature spikes are encountered.

For optimum flexibility and accuracy, each LM95234 channel includes registers for sub-micron process or 2N3904 diode model selection as well as offset correction. A three-level address pin allows connection of up to 3 LM95234s to the same SMBus master. The LM95234 includes power saving functions such as: programmable conversion rate, shutdown mode, and disabling of unused channels.

LM95234 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) interface that can very accurately monitor the temperature of four remote diodes as well as its own temperature that includes patent pending remote diode TruTherm BJT beta compensation beta compensation technology. The four remote diodes can be external devices such as microprocessors, graphics processors or diode-connected 2N3904s. The LM95234's TruTherm BJT beta compensation technology allows sensing of 90 nm or 65 nm process thermal diodes accurately.

The LM95234 reports temperature in two different formats for +127.875°C/–128°C range and 0°C/255°C range. The LM95234 TCRIT1, TCRIT2 and TCRIT3 outputs are triggered when any unmasked channel exceeds its corresponding programmable limit and can be used to shutdown the system, to turn on the system fans or as a microcontroller interrupt function. The current status of the TCRIT1, TCRIT2 and TCRIT3 pins can be read back from the status registers. Mask registers are available for further control of the TCRIT outputs.

Two LM95234 remote temperature channels have programmable digital filters while the other two remote channels utilize a fault-queue to minimize unwanted TCRIT events when temperature spikes are encountered.

For optimum flexibility and accuracy, each LM95234 channel includes registers for sub-micron process or 2N3904 diode model selection as well as offset correction. A three-level address pin allows connection of up to 3 LM95234s to the same SMBus master. The LM95234 includes power saving functions such as: programmable conversion rate, shutdown mode, and disabling of unused channels.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM95214 ACTIVE ±2°C Quad Remote and Local Temperature Sensor with SMBus Interface Pin-to-pin replacement, requires a 3.3-V power rail
Similar functionality to the compared device
TMP464 ACTIVE 5-Channel (4-Remote and 1-Local) High-Accuracy Remote and Local Temperature Sensor Smaller package, lower power and operation down to 1.7 V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LM95234 Quad Remote Diode & Local Temp Sensor w/SMBus Interface &TruTherm Tech datasheet (Rev. D) 22 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos