LM89
- Accurately Senses Die Temperature of Remote ICs
or Diode Junctions - Offset Register Allows Accurate Sensing of a Variety
of Thermal Diodes - On-Board Local Temperature Sensing
- 10-Bit Plus Sign Remote Diode Temperature Data Format,
0.125°C Resolution - T_CRIT_A Output Useful for System Shutdown
- ALERT Output Supports SMBus 2.0 Protocol
- SMBus 2.0 Compatible Interface, Supports TIMEOUT
- 8-Pin VSSOP and SOIC Packages
- Key Specifications:
- Supply Voltage: 3.0 V to 3.6 V
- Local Temp Accuracy (includes quantization error)
- TA = 25°C to 125°C ±3.0 °C (max)
- Remote Diode Temp Accuracy (includes quantization error)
- TA = 30°C, TD = 80°C ±0.75 °C (max)
The LM89 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM89 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode-connected transistor such as the 2N3904. The temperature of any ASIC, GPU, FPGA or MCU can be accurately determined using the LM89 as long as a dedicated diode (semiconductor junction) is available on the target die. The LM89 has an Offset register to allow calibration for different nonideality factors without requiring software management.
Activation of the ALERT occurs when any temperature goes outside a preprogrammed window set by the HIGH and LOW limit registers or exceeds the T_CRIT limit. Activation of the T_CRIT_A occurs when any temperature exceeds the T_CRIT programmed limit.
The LM89 is pin and register compatible with the LM86, LM90, LM99, On Semiconductor ADM1032 and Maxim MAX6657/8.
The LM89C and the LM89-1C have the same functions but different SMBus slave addresses, allowing multiple LM89's on a bus. LM89-1D’s default local T_CRIT temperature limit is 105°C; all other versions are 85°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM90SW-LINUX — Linux Driver for LM90
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- (...)
SENSOREVAL — Eval Board Software For Hardware Monitors And Digital Temperature Sensors
SensorEval
SensorEval software supports the latest TI temperature sensor and hardware monitor evaluation boards via USB interface. It also allows access to sensors mounted directly on motherboards that support Intel chip sets.
- Download SensorEval Software and Manual
- Windows XP support is offered for (...)
Supported products & hardware
Products
Digital temperature sensors
Precision ADCs
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.