Product details

Local sensor accuracy (max) 4 Type Remote Operating temperature range (°C) 0 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 1700 Temp resolution (max) (Bits) 8 Remote channels (#) 1 Addresses 1 Rating Catalog
Local sensor accuracy (max) 4 Type Remote Operating temperature range (°C) 0 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 3.6 Features ALERT Supply current (max) (µA) 1700 Temp resolution (max) (Bits) 8 Remote channels (#) 1 Addresses 1 Rating Catalog
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Accurately Senses Die Temperature of Remote ICs or Diode Junctions
  • Offset Register Allows Sensing a Variety of Thermal Diodes Accurately
  • On-board Local Temperature Sensing
  • 10 Bit Plus Sign Remote Diode Temperature Data Format, 0.125°C Resolution
  • Diode Fault Detection Circuitry
  • T_CRIT_A Output Useful for System Shutdown (Open Diode does not Activate T_CRIT_A)
  • ALERT Output Supports SMBus 2.0 Protocol
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • 8-pin VSSOP Package

Key Specifications

  • Supply Voltage 3.0 to 3.6 V
  • Supply Current 0.8 mA (Typ)
  • Local Temp Accuracy (Includes Quantization Error)
    • TA=25°C to 125°C, ±4.0 °C (Max)
  • Remote Diode Temp Accuracy (Includes Quantization Error)
    • TA=30°C to 50°C, TD=60°C to 100°C, ±3.0 °C (Max)
    • TA=0°C to 85°C, TD=25°C to 125°C, ±4.0 °C (Max)

  • Accurately Senses Die Temperature of Remote ICs or Diode Junctions
  • Offset Register Allows Sensing a Variety of Thermal Diodes Accurately
  • On-board Local Temperature Sensing
  • 10 Bit Plus Sign Remote Diode Temperature Data Format, 0.125°C Resolution
  • Diode Fault Detection Circuitry
  • T_CRIT_A Output Useful for System Shutdown (Open Diode does not Activate T_CRIT_A)
  • ALERT Output Supports SMBus 2.0 Protocol
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • 8-pin VSSOP Package

Key Specifications

  • Supply Voltage 3.0 to 3.6 V
  • Supply Current 0.8 mA (Typ)
  • Local Temp Accuracy (Includes Quantization Error)
    • TA=25°C to 125°C, ±4.0 °C (Max)
  • Remote Diode Temp Accuracy (Includes Quantization Error)
    • TA=30°C to 50°C, TD=60°C to 100°C, ±3.0 °C (Max)
    • TA=0°C to 85°C, TD=25°C to 125°C, ±4.0 °C (Max)

The LM90 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM90 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode connected transistor such as the 2N3904. The temperature of any ASIC can be accurately determined using the LM90 as long as a dedicated diode (semiconductor junction) is available on the target die. The LM90 remote sensor accuracy of ±3°C is factory trimmed for the 1.008 typical non-ideality factor of the mobile Pentium III thermal diode. The LM90 has an Offset register to allow measuring other diodes without requiring continuous software management.

Activation of the ALERT output occurs when any temperature goes outside a preprogrammed window set by the HIGH and LOW temperature limit registers or exceeds the T_CRIT temperature limit. Activation of the T_CRIT_A occurs when any temperature exceeds the T_CRIT programmed limit. The LM90 is pin and register compatible with the LM86, Analog Devices ADM1032 and Maxim MAX6657/8.

The LM90 is an 11-bit digital temperature sensor with a 2-wire System Management Bus (SMBus) serial interface. The LM90 accurately measures its own temperature as well as the temperature of an external device, such as processor thermal diode or diode connected transistor such as the 2N3904. The temperature of any ASIC can be accurately determined using the LM90 as long as a dedicated diode (semiconductor junction) is available on the target die. The LM90 remote sensor accuracy of ±3°C is factory trimmed for the 1.008 typical non-ideality factor of the mobile Pentium III thermal diode. The LM90 has an Offset register to allow measuring other diodes without requiring continuous software management.

Activation of the ALERT output occurs when any temperature goes outside a preprogrammed window set by the HIGH and LOW temperature limit registers or exceeds the T_CRIT temperature limit. Activation of the T_CRIT_A occurs when any temperature exceeds the T_CRIT programmed limit. The LM90 is pin and register compatible with the LM86, Analog Devices ADM1032 and Maxim MAX6657/8.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM90 +-;3C Accurate, Remote Diode & Local Dig Temp Sensor w/2-Wire Interface datasheet (Rev. A) 25 Mar 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
User guide LM86, LM89, LM89-1, LM90, LM99, LM99-1 Evaluation Board User’s Guide 29 Feb 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos