Product details

Number of full bridges 1 Vs (min) (V) 12 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 300 Control mode PWM Control interface Hardware (GPIO) Features Current sense Amplifier Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 1 Vs (min) (V) 12 Peak output current (A) 6 RDS(ON) (HS + LS) (mΩ) 300 Control mode PWM Control interface Hardware (GPIO) Features Current sense Amplifier Rating Catalog Operating temperature range (°C) -40 to 125
TO-220 (NDL) 15 191.6915 mm² 20.02 x 9.575
  • DMOS Power Stage Rated at 55V and 3A Continuous
  • Low RDS(ON) of Typically 0.3Ω per Power Switch
  • Internal Clamp Diodes
  • Low-loss Current Sensing Method
  • Digital or Analog Control of Motor Current
  • TTL and CMOS Compatible Inputs
  • Thermal Shutdown (Outputs Off) at TJ = 155°C
  • Overcurrent Protection
  • No Shoot-Through Currents
  • 15-lead Package

All trademarks are the property of their respective owners.

  • DMOS Power Stage Rated at 55V and 3A Continuous
  • Low RDS(ON) of Typically 0.3Ω per Power Switch
  • Internal Clamp Diodes
  • Low-loss Current Sensing Method
  • Digital or Analog Control of Motor Current
  • TTL and CMOS Compatible Inputs
  • Thermal Shutdown (Outputs Off) at TJ = 155°C
  • Overcurrent Protection
  • No Shoot-Through Currents
  • 15-lead Package

All trademarks are the property of their respective owners.

The LMD18245 full-bridge power amplifier incorporates all the circuit blocks required to drive and control current in a brushed type DC motor or one phase of a bipolar stepper motor. The multi-technology process used to build the device combines bipolar and CMOS control and protection circuitry with DMOS power switches on the same monolithic structure. The LMD18245 controls the motor current via a fixed off-time chopper technique.

An all DMOS H-bridge power stage delivers continuous output currents up to 3A (6A peak) at supply voltages up to 55V. The DMOS power switches feature low RDS(ON) for high efficiency, and a diode intrinsic to the DMOS body structure eliminates the discrete diodes typically required to clamp bipolar power stages.

An innovative current sensing method eliminates the power loss associated with a sense resistor in series with the motor. A four-bit digital-to-analog converter (DAC) provides a digital path for controlling the motor current, and, by extension, simplifies implementation of full, half and microstep stepper motor drives. For higher resolution applications, an external DAC can be used.

The LMD18245 full-bridge power amplifier incorporates all the circuit blocks required to drive and control current in a brushed type DC motor or one phase of a bipolar stepper motor. The multi-technology process used to build the device combines bipolar and CMOS control and protection circuitry with DMOS power switches on the same monolithic structure. The LMD18245 controls the motor current via a fixed off-time chopper technique.

An all DMOS H-bridge power stage delivers continuous output currents up to 3A (6A peak) at supply voltages up to 55V. The DMOS power switches feature low RDS(ON) for high efficiency, and a diode intrinsic to the DMOS body structure eliminates the discrete diodes typically required to clamp bipolar power stages.

An innovative current sensing method eliminates the power loss associated with a sense resistor in series with the motor. A four-bit digital-to-analog converter (DAC) provides a digital path for controlling the motor current, and, by extension, simplifies implementation of full, half and microstep stepper motor drives. For higher resolution applications, an external DAC can be used.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8874 ACTIVE 40-V, 6-A H-bridge motor driver with integrated current sensing feedback Reduces BOM cost, board space and power consumption with integrated current sensing.
LMD18200 ACTIVE 3A, 55V H-Bridge LMD18245 Without Digital Control Circuitry

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMD18245 3A, 55V DMOS Full-Bridge Motor Driver datasheet (Rev. E) 09 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​