Packaging information
Package | Pins DIESALE (Y) | 0 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LMH32401
- Integrated programmable gain: 2 kΩ or 20 kΩ
- Performance, gain = 2 kΩ,
CPD = 1 pF:
- Bandwidth: 450 MHz
- Input-referred noise: 250 nARMS
- Rise, fall time: 0.8 ns
- Performance, gain = 20 kΩ,
CPD = 1 pF:
- Bandwidth: 275 MHz
- Input-referred noise: 49 nARMS
- Rise, fall time: 1.3 ns
- Integrated ambient light cancellation
- Integrated 100-mA protection clamp
- Integrated output multiplexer
- Wide output swing: 1.5 VPP
- Quiescent current: 30 mA
- Packages: 16-pin VQFN and bare die
- Temperature range: –40 to +125°C
Description for the LMH32401
The LMH32401 device is a programmable-gain, single-ended, input-to-differential output transimpedance amplifier for light detection and ranging (LIDAR) applications and laser distance measurement systems. The LMH32401 device can be configured in a gain of 2 kΩ or 20 kΩ. The LMH32401 device has 1.5 VPP of output swing and is designed to drive a 100-Ω load.
The LMH32401 device has an integrated 100-mA clamp that protects the amplifier and allows the device to recover rapidly from an overloaded input condition. The LMH32401 device also features an integrated ambient light cancellation circuit that can be used instead of AC coupling between the photodiode and the amplifier to save board space in addition to reducing system cost. The ambient light cancellation circuit can be disabled in cases where DC coupling is required.
The LMH32401 device can be placed in low-power mode using the EN pin to conserve power when the amplifier is not being used. Putting the amplifier in low-power mode places its output pins in a high-impedance state. This feature allows several LMH32401 amplifiers to be multiplexed to a single ADC with the EN control pin serving as the multiplexer select function.