56-pin (DGG) package image

MSP430FR2032IG56 ACTIVE

16 MHz MCU with 8KB FRAM, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, IR logic, timer

Same as: MSP430FR2032IG56.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2032IG56R ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DGG) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 35 | TUBE

Features for the MSP430FR2032

  • Embedded microcontroller
    • 16-bit RISC architecture up to 16 MHz
    • Wide supply voltage range from 3.6 V down to 1.8 V (minimum supply voltage is restricted by SVS levels, see the SVS Specifications)
  • Optimized low-power modes (at 3 V)
    • Active: 126 µA/MHz
    • Standby
      • LPM3.5 with VLO: 0.4 µA
      • Real-time clock (RTC) counter (LPM3.5 with 32768-Hz crystal): 0.77 µA
    • Shutdown (LPM4.5): 15 nA
  • Low-power ferroelectric RAM (FRAM)
    • Up to 15.5KB of nonvolatile memory
    • Built-in error correction code (ECC)
    • Configurable write protection
    • Unified memory of program, constants, and storage
    • 1015 write cycle endurance
    • Radiation resistant and nonmagnetic
  • Intelligent digital peripherals
    • IR modulation logic
    • Two 16-bit timers with three capture/compare registers each (Timer_A3)
    • One 16-bit counter-only RTC counter
    • 16-bit cyclic redundancy check (CRC)
  • Enhanced serial communications
    • Enhanced USCI A (eUSCI_A) supports UART, IrDA, and SPI
    • Enhanced USCI B (eUSCI_B) supports SPI and I2C
  • High-performance analog
    • 10-channel 10-bit analog-to-digital converter (ADC)
      • Internal 1.5-V reference
      • Sample-and-hold 200 ksps
  • Clock system (CS)
    • On-chip 32-kHz RC oscillator (REFO)
    • On-chip 16-MHz digitally controlled oscillator (DCO) with frequency locked loop (FLL)
      • ±1% accuracy with on-chip reference at room temperature
    • On-chip very low-frequency 10-kHz oscillator (VLO)
    • On-chip high-frequency modulation oscillator clock (MODCLK)
    • External 32-kHz crystal oscillator (XT1)
    • Programmable MCLK prescalar of 1 to 128
    • SMCLK derived from MCLK with programmable prescalar of 1, 2, 4, or 8
  • General input/output and pin functionality
    • Total 60 I/Os on 64-pin package
    • 16 interrupt pins (P1 and P2) can wake MCU from LPMs
    • All I/Os are capacitive touch I/Os
  • Development tools and software
    • Free professional development environments
  • Family members (also see Device Comparison)
    • MSP430FR2033: 15KB of program FRAM + 512B of information FRAM + 2KB of RAM
    • MSP430FR2032: 8KB of program FRAM + 512B of information FRAM + 1KB of RAM
  • Package options
    • 64 pin: LQFP (PM)
    • 56 pin: TSSOP (G56)
    • 48 pin: TSSOP (G48)

Description for the MSP430FR2032

The TI MSP430™ family of low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The DCO allows the device to wake up from low-power modes to active mode in less than 10 µs.

For complete module descriptions, see the MSP430FR4xx and MSP430FR2xx Family User’s Guide.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

MSP430FR2032IG56R ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more