8-pin (D) package image

P82B715D OBSOLETE

2-bit bidirectional 3- to 12-V 400-kHz I2C/SMBus buffer/cable extender

Same as: P82B715DG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
P82B715D is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
P82B715DR ACTIVE 2-bit bidirectional 3- to 12-V 400-kHz I2C/SMBus buffer/cable extender Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

P82B715DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More P82B715 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 75 | TUBE

Features for the P82B715

  • Operating Power-Supply Voltage Range of 3 V to 12 V
  • Supports Bidirectional Data Transfer of I2C Bus Signals
  • Allows Bus Capacitance of 400 pF on Main I2C Bus (Sx/Sy Side) and 3000 pF on Transmission Side (Lx/Ly Side)
  • Dual Bidirectional Unity-Voltage-Gain Buffer With No External Directional Control Required
  • Drives 10× Lower-Impedance Bus Wiring for Improved Noise Immunity
  • Multi-Drop Distribution of I2C Signals Using Low-Cost Twisted-Pair Cables
  • I2C Bus Operation Over 50 Meters of Twisted-Pair Wire
  • Latch-up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2500-V Human-Body Model (A114-A)
    • 400-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Description for the P82B715

The P82B715 is a device for buffering highly-capacitive I2C bus systems, and it supports bidirectional data transfer through the I2C bus. The P82B715 buffers both the serial data (SDA) and serial clock (SCL) signals on the I2C bus and allows for extension of the I2C bus, while retaining all the operating modes and features of the I2C system.

For all available packages, see the orderable addendum at the end of the data sheet.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

P82B715DR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more