Product details

Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle FDX - ASK, FSK
Frequency range 13.56 MHz Standard ISO 15693, ISO 18000-3 Operating temperature range (°C) -40 to 85 Rating Catalog Transmission principle FDX - ASK, FSK
DIESALE (YAA) See data sheet
  • Low-Power Full-Duplex Transponder IC
  • Operates With 13.56-MHz Carrier Frequency
  • Each IC Has a 64-Bit Factory-Programmed Unique Address (UID)
  • Low-Power Full-Duplex Transponder IC
  • Operates With 13.56-MHz Carrier Frequency
  • Each IC Has a 64-Bit Factory-Programmed Unique Address (UID)

The Tag-it HF-I Pro Transponder IC is part of the TI 13.56 MHz product family, which is based on the ISO/IEC 15693 standard for contactless integrated circuit cards (vicinity cards) and ISO/IEC 18000-3 standard for item management. The Tag-it HF-I Pro Transponder IC builds the basis for various available inlay shapes, which are used as consumable smart labels in markets requiring quick and accurate identification of items.

User data is written to and read from memory blocks using a non-volatile EEPROM silicon technology. Each block is separately programmable by the user and can be locked to protect data from modification. Once the data has been ‘locked’ it can only be changed by the password protected write command.

Multiple transponders, which appear in the Readers RF field, can be identified, read from and written to by using the Unique Identifier (UID), which is programmed and locked at the factory and can not be changed.

The Tag-it HF-I Pro Transponder IC is part of the TI 13.56 MHz product family, which is based on the ISO/IEC 15693 standard for contactless integrated circuit cards (vicinity cards) and ISO/IEC 18000-3 standard for item management. The Tag-it HF-I Pro Transponder IC builds the basis for various available inlay shapes, which are used as consumable smart labels in markets requiring quick and accurate identification of items.

User data is written to and read from memory blocks using a non-volatile EEPROM silicon technology. Each block is separately programmable by the user and can be locked to protect data from modification. Once the data has been ‘locked’ it can only be changed by the password protected write command.

Multiple transponders, which appear in the Readers RF field, can be identified, read from and written to by using the Unique Identifier (UID), which is programmed and locked at the factory and can not be changed.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Tag-it HF-I Pro Transponder IC Reference Guide datasheet 26 Sep 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DIESALE (YAA)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos