RI-TRP-R9QL
30 mm Disk Transponder R/O
RI-TRP-R9QL
- Best in Class Performance Through Patented HDX Technology
- Patented Transponder Tuning Provides Stable and High Read/Write Performance
- 64 Bit Read Only, 80 Bit Read/Write
- ISO 11784/11785 Compliant
- Insensitive to Almost All Non Metallic Materials
- APPLICATIONS
- Access Control
- Vehicle Identification
- Container Tracking
- Asset Management
- Waste Management
TI-RFid is a trademark of Texas Instruments
Texas Instruments 30 mm disk transponder provides superior performance and operates at a resonance frequency of 134.2 kHz. Specific products are compliant to ISO/IEC 11784/11785 global open standards. Texas Instruments LF transponders are manufactured with TI's patented tuning process to provide consistent read and write performance. Prior to delivery, the transponders undergo complete functional and parametric testing, in order to provide the high quality customers have come to expect from TI. The transponder is well suited for usage in a broad range of applications including, but not limited to, access control, vehicle identification, container tracking, asset management and waste management applications.

Limited design support from TI available
Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | RI-TRP-R9QL, RI-TRP-W9QL datasheet | 01 Oct 2001 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location