SN54LS323

ACTIVE

8-Bit Universal Shift/Storage Registers

alarmNotifications Order now

Product details

Configuration Universal Bits (#) 8 Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 21000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Configuration Universal Bits (#) 8 Technology family LS Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 5.5 Input type Bipolar Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 24 IOH (max) (mA) -2.6 Supply current (max) (µA) 21000 Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 20 167.464 mm² 24.2 x 6.92 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Multiplexed Inputs/Outputs Provide Improved Bit Density
  • Four Modes of Operation:
    • Hold (Store)
    • Shift Left
    • Shift Right
    • Load Data
  • Operates with Outputs Enabled or at High Z
  • 3-State Outputs Drive Bus Lines Directly
  • Can Be Cascaded for N-Bit Word Lengths
  • Typical Power Dissipation … 175 mW
  • Exceptionally Stable Shift (Clock) Frequency … 25 MHz
  • Applications:
    • Stacked or Push-Down Registers,
    • Buffer Storage, and
    • Accumulator Registers
  • SN54LS299 and SN74LS299 Are Similar But Have Direct Overriding Clear

 

  • Multiplexed Inputs/Outputs Provide Improved Bit Density
  • Four Modes of Operation:
    • Hold (Store)
    • Shift Left
    • Shift Right
    • Load Data
  • Operates with Outputs Enabled or at High Z
  • 3-State Outputs Drive Bus Lines Directly
  • Can Be Cascaded for N-Bit Word Lengths
  • Typical Power Dissipation … 175 mW
  • Exceptionally Stable Shift (Clock) Frequency … 25 MHz
  • Applications:
    • Stacked or Push-Down Registers,
    • Buffer Storage, and
    • Accumulator Registers
  • SN54LS299 and SN74LS299 Are Similar But Have Direct Overriding Clear

 

These Low-Power Schottky eight-bit universal registers feature multiplexed inputs/outputs to achieve full eight-bit data handling in a single 20-pin package. Two function-select inputs and two output-control inputs can be used to choose the modes of operation listed in the function table. Synchronous parallel loading is accomplished by taking both function-select lines, S0 and S1, high. This places the three-state outputs in a high-impedance state, which permits data that is applied on the input/output lines to be clocked into the register. Reading out of the register can be accomplished while the outputs are enabled in any mode. The clear function is synchronous, and a low level at the clear input clears the register on the next low-to-high transition of the clock.

 

These Low-Power Schottky eight-bit universal registers feature multiplexed inputs/outputs to achieve full eight-bit data handling in a single 20-pin package. Two function-select inputs and two output-control inputs can be used to choose the modes of operation listed in the function table. Synchronous parallel loading is accomplished by taking both function-select lines, S0 and S1, high. This places the three-state outputs in a high-impedance state, which permits data that is applied on the input/output lines to be clocked into the register. Reading out of the register can be accomplished while the outputs are enabled in any mode. The clear function is synchronous, and a low level at the clear input clears the register on the next low-to-high transition of the clock.

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Bit Universal Shift/Storage Registers datasheet 01 Mar 1988

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​