SN54LS697

ACTIVE

Synchronous Up/Down Counters With Output Registers And Multiplexed 3-State Outpu

Product details

Function Counter Bits (#) 4 Technology family LS Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type Bipolar Output type 3-State Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
Function Counter Bits (#) 4 Technology family LS Supply voltage (min) (V) 4.75 Supply voltage (max) (V) 5.25 Input type Bipolar Output type 3-State Features High speed (tpd 10-50ns) Operating temperature range (°C) -55 to 125 Rating Military
CDIP (J) 20 167.464 mm² 24.2 x 6.92
  • 4-Bit Counters/Registers
  • Multiplexed Outputs for Counter or Latched Data
  • 3-State Outputs Drive Bus Lines Directly
  • 'LS696 … Decade Counter, Direct Clear'LS697…Binary Counter, Direct Clear'LS699…Binary Counter, Synchronous Clear

 

  • 4-Bit Counters/Registers
  • Multiplexed Outputs for Counter or Latched Data
  • 3-State Outputs Drive Bus Lines Directly
  • 'LS696 … Decade Counter, Direct Clear'LS697…Binary Counter, Direct Clear'LS699…Binary Counter, Synchronous Clear

 

These low-power Schottky LSI devices incorporate synchronous up/down counters, four-bit D-type registers, and quadruple two-line to one-line multiplexers with three state outputs in a single 20-pin package. The up/down counters are programmable from the data inputs and feature enable P\ and enable T\ and a ripple-carry output for easy expansion. The register/counter select input R/C\, selects the counter when low and the register when high for the three-state outputs, QA, QB, QC, and QD. These outputs are rated at 12 and 24 milliamperes (54LS/74LS) for good bus driving performance.

Both the counter CCK and register clock RCK are positive-edge triggered. The counter clear CCLR\ is active low and is asynchronous on the 'LS696 and 'LS697, synchronous on the 'LS699. Loading of the counter is accomplished when LOAD\ is taken low and a positive transition occurs on the counter clock CCK.

Expansion is easily accomplished by connecting RCO\ of the first stage to ENT\ of the second stage, etc. All ENP\ inputs can be tied common and used as a master enable or disable control.

 

These low-power Schottky LSI devices incorporate synchronous up/down counters, four-bit D-type registers, and quadruple two-line to one-line multiplexers with three state outputs in a single 20-pin package. The up/down counters are programmable from the data inputs and feature enable P\ and enable T\ and a ripple-carry output for easy expansion. The register/counter select input R/C\, selects the counter when low and the register when high for the three-state outputs, QA, QB, QC, and QD. These outputs are rated at 12 and 24 milliamperes (54LS/74LS) for good bus driving performance.

Both the counter CCK and register clock RCK are positive-edge triggered. The counter clear CCLR\ is active low and is asynchronous on the 'LS696 and 'LS697, synchronous on the 'LS699. Loading of the counter is accomplished when LOAD\ is taken low and a positive transition occurs on the counter clock CCK.

Expansion is easily accomplished by connecting RCO\ of the first stage to ENT\ of the second stage, etc. All ENP\ inputs can be tied common and used as a master enable or disable control.

 

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Synchronous Up/Down Counters With Output Reg. And Multiplexed 3-State Outputs datasheet 01 Mar 1988

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​