SN74AUP1G125

ACTIVE

Product details

Technology family AUP Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 3.6 Number of channels 1 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 IOH (max) (mA) -4 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AUP Supply voltage (min) (V) 0.8 Supply voltage (max) (V) 3.6 Number of channels 1 IOL (max) (mA) 4 Supply current (max) (µA) 0.9 IOH (max) (mA) -4 Input type Standard CMOS Output type 3-State Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001 DSBGA (YZP) 5 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-5X3 (DRL) 5 2.56 mm² 1.6 x 1.6 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1 USON (DRY) 6 1.45 mm² 1.45 x 1 X2SON (DPW) 5 0.64 mm² 0.8 x 0.8 X2SON (DSF) 6 1 mm² 1 x 1
  • Available in the Texas Instruments NanoStar™ Package
  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 4 pF Typical at 3.3 V)
  • Low Input Capacitance (CI = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    < 10% of VCC
  • Input-Disable Feature Allows Floating Input Conditions
  • Ioff Supports Partial-Power-Down Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.6 ns Maximum at 3.3 V
  • Available in the Texas Instruments NanoStar™ Package
  • Low Static-Power Consumption
    (ICC = 0.9 µA Maximum)
  • Low Dynamic-Power Consumption
    (Cpd = 4 pF Typical at 3.3 V)
  • Low Input Capacitance (CI = 1.5 pF Typical)
  • Low Noise – Overshoot and Undershoot
    < 10% of VCC
  • Input-Disable Feature Allows Floating Input Conditions
  • Ioff Supports Partial-Power-Down Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Wide Operating VCC Range of 0.8 V to 3.6 V
  • 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
  • tpd = 4.6 ns Maximum at 3.3 V

The SN74AUP1G125 bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. This device has the input-disable feature, which allows floating input signals.

To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74AUP1G125 bus buffer gate is a single line driver with a 3-state output. The output is disabled when the output-enable (OE) input is high. This device has the input-disable feature, which allows floating input signals.

To ensure the high-impedance state during power up or power down, OE must be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LVC1G07 ACTIVE Single 1.65-V to 5.5-V buffer with open-drain outputs Larger voltage range (1.65V to 5.5V), higher drive average drive strength (24mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet SN74AUP1G125 Low-Power Single Bus Buffer Gate With 3-State Output datasheet (Rev. N) PDF | HTML 10 Jul 2017
Application brief Understanding Schmitt Triggers (Rev. A) PDF | HTML 22 May 2019
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Application note Designing and Manufacturing with TI's X2SON Packages 23 Aug 2017
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

HSPICE Model for SN74AUP1G125

SCEJ267.ZIP (99 KB) - HSpice Model
Simulation model

SN74AUP1G125 Behavioral SPICE Model

SCEM689.ZIP (7 KB) - PSpice Model
Simulation model

SN74AUP1G125 IBIS Model (Rev. B)

SCEM460B.ZIP (79 KB) - IBIS Model
Reference designs

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00385 — High Fidelity Audio Headphone Playback Reference Design for Portable and Smartphone Applications

Since the use of high fidelity headphones is a growing trend for portable audio playback, higher performance DAC and Headphone Amplifiers are demanded. This system converts digital audio from USB, SPDIF, or optical sources into analog using PCM5242 audio DAC. A high performance TPA6120A2 headphone (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFP) 6 Ultra Librarian
DSBGA (YZP) 5 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
SOT-5X3 (DRL) 5 Ultra Librarian
SOT-SC70 (DCK) 5 Ultra Librarian
USON (DRY) 6 Ultra Librarian
X2SON (DPW) 5 Ultra Librarian
X2SON (DSF) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos