THS4041-Q1

ACTIVE

Automotive catalog 165-MHz C-Stable high-speed amplifier

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 165 BW at Acl (MHz) 165 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 8 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features C-Load Drive Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 150 2nd harmonic (dBc) 75 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 1
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 165 BW at Acl (MHz) 165 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 400 Vn at flatband (typ) (nV√Hz) 14 Vn at 1 kHz (typ) (nV√Hz) 14 Iq per channel (typ) (mA) 8 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features C-Load Drive Rating Automotive Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 90 Input bias current (max) (pA) 6000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 150 2nd harmonic (dBc) 75 3rd harmonic (dBc) 75 Frequency of harmonic distortion measurement (MHz) 1
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • C-Stable Amplifier Drives Any Capacitive Load
  • High Speed
    • 165 MHz Bandwidth (–3 dB); CL = 0 pF
    • 100 MHz Bandwidth (–3 dB); CL = 100 pF
    • 35 MHz Bandwidth (–3 dB); CL = 1000 pF
    • 400 V/µs Slew Rate
  • Unity Gain Stable
  • High Output Drive, IO = 100 mA (typ)
  • Low Distortion
    • THD = –75 dBc (f = 1 MHz, RL = 150 )
    • THD = –89 dBc (f = 1 MHz, RL = 1 k)
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Qualified for Automotive Applications
  • C-Stable Amplifier Drives Any Capacitive Load
  • High Speed
    • 165 MHz Bandwidth (–3 dB); CL = 0 pF
    • 100 MHz Bandwidth (–3 dB); CL = 100 pF
    • 35 MHz Bandwidth (–3 dB); CL = 1000 pF
    • 400 V/µs Slew Rate
  • Unity Gain Stable
  • High Output Drive, IO = 100 mA (typ)
  • Low Distortion
    • THD = –75 dBc (f = 1 MHz, RL = 150 )
    • THD = –89 dBc (f = 1 MHz, RL = 1 k)
  • Wide Range of Power Supplies
    • VCC = ±5 V to ±15 V
  • Evaluation Module Available

PowerPAD is a trademark of Texas Instruments Incorporated.

The THS4041 is a single, high-speed voltage feedback amplifier capable of driving any capacitive load. This makes it ideal for a wide range of applications including driving video lines or buffering ADCs. The device features high 165-MHz bandwidth and 400-V/µs slew rate. The THS4041 is stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041 offers excellent video performance with 0.01% differential gain error and 0.01° differential phase error. This amplifier can drive up to 100 mA into a 20- load and operate off power supplies ranging from ±5 V to ±15 V.

The THS4041 is a single, high-speed voltage feedback amplifier capable of driving any capacitive load. This makes it ideal for a wide range of applications including driving video lines or buffering ADCs. The device features high 165-MHz bandwidth and 400-V/µs slew rate. The THS4041 is stable at all gains for both inverting and noninverting configurations. For video applications, the THS4041 offers excellent video performance with 0.01% differential gain error and 0.01° differential phase error. This amplifier can drive up to 100 mA into a 20- load and operate off power supplies ranging from ±5 V to ±15 V.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LMH6642Q-Q1 ACTIVE Automotive, Low power 130MHz 75mA Rail to Rail Output Amp Automotive qualified dual channel amplifier with higher bandwidth and lower supply voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 165-MHz C-Stable High Speed Amplifier datasheet (Rev. B) 23 Jun 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​