TL3474A

ACTIVE

Quad, 36-V, 4-MHz, 10-V/µs slew rate, 3-mV offset voltage, In to V- operational amplifier

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TL074H ACTIVE Quad, 40-V, 5-MHz, 4-mV offset voltage, 20-V/µs, In to V+ op amp with -40°C to 125°C operation Wider supply range (4.5 V to 40 V), higher GBW (5.25 MHz), faster slew rate (20 V/us), lower power (0.9375 mA), lower noise (37 nV/√Hz)
TLV9354 ACTIVE Quad, 40-V, 3.5-MHz, low-power operational amplifier Wider temperature range (-40°C to 125°C), lower quiescent current (0.65 mA), wide supply voltage range (4.5 V to 40 V), and lower Vos (1.8 mV)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In to V- GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 3.5 Vn at 1 kHz (typ) (nV√Hz) 49 Rating Catalog Operating temperature range (°C) -40 to 105 Offset drift (typ) (µV/°C) 10 Features High Cload Drive Input bias current (max) (pA) 500000 CMRR (typ) (dB) 97 Iout (typ) (A) 0.027 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2.2 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -1
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 36 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In to V- GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 10 Vos (offset voltage at 25°C) (max) (mV) 3 Iq per channel (typ) (mA) 3.5 Vn at 1 kHz (typ) (nV√Hz) 49 Rating Catalog Operating temperature range (°C) -40 to 105 Offset drift (typ) (µV/°C) 10 Features High Cload Drive Input bias current (max) (pA) 500000 CMRR (typ) (dB) 97 Iout (typ) (A) 0.027 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) 0 Input common mode headroom (to positive supply) (typ) (V) -2.2 Output swing headroom (to negative supply) (typ) (V) 0.3 Output swing headroom (to positive supply) (typ) (V) -1
PDIP (N) 14 181.42 mm² 19.3 x 9.4 SOIC (D) 14 51.9 mm² 8.65 x 6 TSSOP (PW) 14 32 mm² 5 x 6.4
  • Low Offset...3mV (Max) for A-Grade
  • Wide Gain-Bandwidth Product ...4 MHz
  • High Slew Rate . . . 13 V/µs
  • Fast Settling Time . . . 1.1 µs to 0.1%
  • Wide-Range Single-Supply Operation...4 V to 36 V
  • Wide Input Common-Mode Range Includes Ground (VCC–)
  • Low Total Harmonic Distortion . . . 0.02%
  • Large-Capacitance Drive Capability. . . 10,000 pF
  • Output Short-Circuit Protection
  • Alternative to MC33074/A and MC34074/A

  • Low Offset...3mV (Max) for A-Grade
  • Wide Gain-Bandwidth Product ...4 MHz
  • High Slew Rate . . . 13 V/µs
  • Fast Settling Time . . . 1.1 µs to 0.1%
  • Wide-Range Single-Supply Operation...4 V to 36 V
  • Wide Input Common-Mode Range Includes Ground (VCC–)
  • Low Total Harmonic Distortion . . . 0.02%
  • Large-Capacitance Drive Capability. . . 10,000 pF
  • Output Short-Circuit Protection
  • Alternative to MC33074/A and MC34074/A

Quality, low-cost, bipolar fabrication with innovative design concepts are employed for the TL3474, TL3474A operational amplifiers. These devices offer 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time without the use of JFET device technology. Although the TL3474 and TL3474A can be operated from split supplies, they are particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC–). With a Darlington transistor input stage, these devices exhibit high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. These low-cost amplifiers are an alternative to the MC34074/A and MC33074/A operational amplifiers.

Quality, low-cost, bipolar fabrication with innovative design concepts are employed for the TL3474, TL3474A operational amplifiers. These devices offer 4 MHz of gain-bandwidth product, 13-V/µs slew rate, and fast settling time without the use of JFET device technology. Although the TL3474 and TL3474A can be operated from split supplies, they are particularly suited for single-supply operation because the common-mode input voltage range includes ground potential (VCC–). With a Darlington transistor input stage, these devices exhibit high input resistance, low input offset voltage, and high gain. The all-npn output stage, characterized by no dead-band crossover distortion and large output voltage swing, provides high-capacitance drive capability, excellent phase and gain margins, low open-loop high-frequency output impedance, and symmetrical source/sink ac frequency response. These low-cost amplifiers are an alternative to the MC34074/A and MC33074/A operational amplifiers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TL3474, TL3474A datasheet (Rev. B) 21 Jul 2003
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian
TSSOP (PW) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos