6-pin (DRL) package image

TMP1075NDRLT OBSOLETE

1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75

OBSOLETE custom-reels CUSTOM Custom reel may be available
TMP1075NDRLT is no longer in production
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TMP1075NDRLR ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75 Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP1075NDRLR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP1075 information

Packaging information

Package | Pins SOT-5X3 (DRL) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP1075

  • Temperature accuracy:
    • ±0.25°C (typical) from −55°C to 125°C
    • ±1°C (maximum) from −40 °C to 110°C
    • ±2°C (maximum) from −55°C to 125°C
  • Low power consumption:
    • 2.7µA Average current
    • 0.37µA Shutdown current
  • Supply range options from: 1.62V to 5.5V
  • Temperature independent of supply
  • Digital interface: SMBus, I2C
  • Software compatibility with industry standard LM75 and TMP75
  • Can coexist in I3C mixed fast mode bus
  • Resolution: 12 Bits
  • Supports up to 32 I2C addresses
  • ALERT pin function
  • NIST traceability

Description for the TMP1075

The TMP1075 is the most accurate and lowest power replacement to the industry standard LM75 and TMP75 digital temperature sensors. Available in SOIC-8, VSSOP-8, WSON-8, and SOT563-6 packages, the TMP1075 offers pin-to-pin and software compatibility to quickly upgrade any existing xx75 design. The TMP1075 additional new packages are a 2.0mm × 2.0mm DFN and a 1.6mm × 1.6mm SOT563-6 reducing the printed circuit board (PCB) footprint by 82% and 89% compared to the SOIC package, respectively.

The TMP1075 has a ±1°C accuracy over a wide temperature range and offers an on-chip 12-bit analog-to-digital converter (ADC) providing a temperature resolution of 0.0625°C.

Compatible with two-wire SMBus and I2C interfaces, the TMP1075 support up to 32 device addresses and provides SMBus Reset and Alert function.

The TMP1075 D, DGK, and DSG packages are specified for operation over a temperature range of −55°C to 125°C and the TMP1075N DRL package is specified over the −40°C to 125°C temperature range.

The TMP1075 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP1075NDRLR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 4,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more