Product details

Type Transponder Standard TI protocol Rating Automotive Operating temperature range (°C) -40 to 85
Type Transponder Standard TI protocol Rating Automotive Operating temperature range (°C) -40 to 85
RFIDP (TEA) See data sheet
  • Low-frequency (LF) immobilizer interface
    • 75-byte EEPROM
    • 80-bit DST80 security authentication coprocessor
    • Integrated batteryless immobilizer interface
    • Half duplex (HDX) immobilizer communication achieves up to 4-in (10-cm) read range
    • Special selective addressing mode allows reliable learn-in sequence
    • 80-bit authentication key length
    • Up to 8-kbit/s uplink data rate
    • 5- or 3-byte challenge/response algorithm
    • Fast authentication within 42 ms
    • Fast mutual authentication within 65 ms
    • 75-byte EEPROM
      • 48-bytes of available EEPROM user memory
      • 32-bit unique serial number
      • High EEPROM security and flexibility
      • Write-only authentication keys
      • Pages are irreversibly lockable and protectable
      • Protected pages programmable only through mutual authentication
    • Each user page is lockable
    • Resonant frequency: 134.2 kHz
  • Low-frequency (LF) immobilizer interface
    • 75-byte EEPROM
    • 80-bit DST80 security authentication coprocessor
    • Integrated batteryless immobilizer interface
    • Half duplex (HDX) immobilizer communication achieves up to 4-in (10-cm) read range
    • Special selective addressing mode allows reliable learn-in sequence
    • 80-bit authentication key length
    • Up to 8-kbit/s uplink data rate
    • 5- or 3-byte challenge/response algorithm
    • Fast authentication within 42 ms
    • Fast mutual authentication within 65 ms
    • 75-byte EEPROM
      • 48-bytes of available EEPROM user memory
      • 32-bit unique serial number
      • High EEPROM security and flexibility
      • Write-only authentication keys
      • Pages are irreversibly lockable and protectable
      • Protected pages programmable only through mutual authentication
    • Each user page is lockable
    • Resonant frequency: 134.2 kHz

This security RFID transponder provides an 80-bit encryption algorithm. The 5-byte challenge and 3-byte response algorithm is backward compatible with existing TI products and provides, together with the burst length coding, short encryption telegram times.

The DST80 offers 65 bytes of free programmable user data stored in nine pages, each of them lockable for programming. Each of the two 80-bit encryption keys with can be programmed with a single telegram.

The DST80 comes in two versions, preprogrammed with either PWM or PPM communication formats, eliminating the need for the user to change this field.

For a higher security level, the DSTAES transponder with AES-128 encryption is recommended.

This security RFID transponder provides an 80-bit encryption algorithm. The 5-byte challenge and 3-byte response algorithm is backward compatible with existing TI products and provides, together with the burst length coding, short encryption telegram times.

The DST80 offers 65 bytes of free programmable user data stored in nine pages, each of them lockable for programming. Each of the two 80-bit encryption keys with can be programmed with a single telegram.

The DST80 comes in two versions, preprogrammed with either PWM or PPM communication formats, eliminating the need for the user to change this field.

For a higher security level, the DSTAES transponder with AES-128 encryption is recommended.

Download View video with transcript Video
Request more information

To request a full datasheet, fill out the Secure ICs and Transponders Datasheet Request Form.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Digital Signature Transponder With Integrated DST80 Authentication, EEPROM, and LF Immobilizer datasheet (Rev. A) PDF | HTML 29 Jan 2020
Application note Resonant Trimming Sequence 09 Jan 2013
Application note TMS3705 Range Extender Power Solution Using UCC27424-Q1 09 Aug 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
RFIDP (TEA)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos