Packaging information
Package | Pins X2SON (DPF) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 5,000 | LARGE T&R |
Features for the TPD5E003
- Provides System-Level ESD Protection for Low-
Voltage I/O Interface - IEC 61000-4-2 Level 4
- ±15 kV (Contact Discharge)
- ±15 kV (Air-Gap Discharge)
- Typical I/O Capacitance 7 pF (VIO = 2.5 V)
- DC Breakdown Voltage: 6 V (Minimum)
- Low Leakage Current: 100 nA (Maximum)
- Low ESD Clamping Voltage
- Industrial Temperature Range: –40°C to 125°C
- IEC 61000-4-5 (Surge): 40 W (8/20-µs Pulse)
- Small, Easy-to-Route DPF Package
Description for the TPD5E003
The TPD5E003 is a five-channel electrostatic discharge (ESD) transient voltage
suppression (TVS) device. This device offers ±15-kV IEC contact and ±15-kV air-gap (level 4) ESD
protection, and features five identical ESD clamping diodes that can be used to protect either five
unidirectional (0 V to 5 V) I/O lines or four bidirectional (–5 V to 5 V) I/O lines. The compact
DPF package is an industry standard and is convenient for component placement in
space-constrained applications. Typical application interfaces include SIM card interfaces,
audio lines (mics, earphones, and speakerphones), SD interfaces, and keypads, or other buttons.
Typical end equipment includes cell phones, tablets, remote controllers, and wearables.