Home Power management Power switches Load switches

TPS22951

ACTIVE

5.3-V, 0.3-A, 565-mΩ load switch with current limit and power good

Product details

Number of channels 1 Vin (min) (V) 2.8 Vin (max) (V) 5.3 Imax (A) 0.6 Ron (typ) (mΩ) 565 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 100 Soft start Fixed Rise Time Current limit type Fixed Features Power good signal, Short circuit protection, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Power good signal, Short circuit protection, Thermal shutdown
Number of channels 1 Vin (min) (V) 2.8 Vin (max) (V) 5.3 Imax (A) 0.6 Ron (typ) (mΩ) 565 Shutdown current (ISD) (typ) (µA) 1 Quiescent current (Iq) (typ) (µA) 100 Soft start Fixed Rise Time Current limit type Fixed Features Power good signal, Short circuit protection, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Power good signal, Short circuit protection, Thermal shutdown
DSBGA (YFP) 6 1.4000000000000001 mm² 1 x 1.4000000000000001
  • 1-Ω P-Channel MOSFET
  • 300-mA Continuous Source Current
  • Thermal and Short-Circuit Protection
  • 600-mA Current Limit
  • Operating Range: VCC = 2.8 V to 5.3 V
  • 41-µs Typical Rise Time
  • 10-µA Maximum Standby Supply Current
  • Ambient Temperature Range: –40°C to +85°C
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model (HBM)
    • 400-V Machine Model (MM)
    • 1000-V Charged-Device Model (CDM)
  • 1-Ω P-Channel MOSFET
  • 300-mA Continuous Source Current
  • Thermal and Short-Circuit Protection
  • 600-mA Current Limit
  • Operating Range: VCC = 2.8 V to 5.3 V
  • 41-µs Typical Rise Time
  • 10-µA Maximum Standby Supply Current
  • Ambient Temperature Range: –40°C to +85°C
  • ESD Performance Tested Per JESD 22
    • 4000-V Human-Body Model (HBM)
    • 400-V Machine Model (MM)
    • 1000-V Charged-Device Model (CDM)

The TPS22951 smart-load switch is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device incorporates a 1-Ω P-channel MOSFET power switch for power distribution. The switch is controlled by a logic enable (EN) input and an accessory detect (DET) pin. The switch is active when EN is high and DET is low. The switch is disabled if EN is low or DET is high. A low power state is achieved by driving EN low.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by increasing the on resistance of the power switch. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal-protection circuit shuts off the switch to prevent damage. The device recovers from a thermal shutdown once the device has cooled sufficiently, but the switch remains OFF until EN is toggled. This smart-load switch is designed to set current limit at 600 mA maximum.

The TPS22951 smart-load switch is intended for applications where heavy capacitive loads and short circuits are likely to be encountered. This device incorporates a 1-Ω P-channel MOSFET power switch for power distribution. The switch is controlled by a logic enable (EN) input and an accessory detect (DET) pin. The switch is active when EN is high and DET is low. The switch is disabled if EN is low or DET is high. A low power state is achieved by driving EN low.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by increasing the on resistance of the power switch. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal-protection circuit shuts off the switch to prevent damage. The device recovers from a thermal shutdown once the device has cooled sufficiently, but the switch remains OFF until EN is toggled. This smart-load switch is designed to set current limit at 600 mA maximum.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS22950 ACTIVE 5.5-V, 2-A, 40-mΩ load switch with adjustable current limit Same functionality with lower on resistance and adjustable current limit.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS22951 Current-Limited 1-Ω Smart-Load Switch datasheet (Rev. D) PDF | HTML 26 Oct 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​