TPS2420

ACTIVE

3-V to 20-V, 30mΩ, 1-5A eFuse

alarmNotifications Order now

Product details

FET Internal Ron (typ) (mΩ) 30 Vin (min) (V) 3 Vin (max) (V) 20 Vabsmax_cont (V) 25 Current limit (min) (A) 1 Current limit (max) (A) 5 Overcurrent response Power limiting, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal UL recognition UL2367 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Power good signal, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET Internal Ron (typ) (mΩ) 30 Vin (min) (V) 3 Vin (max) (V) 20 Vabsmax_cont (V) 25 Current limit (min) (A) 1 Current limit (max) (A) 5 Overcurrent response Power limiting, current limiting Fault response Auto-retry, Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal UL recognition UL2367 Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 125 Function Adjustable current limit, Current monitoring, Power good signal, Short circuit protection, Thermal shutdown Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
VQFN (RSA) 16 16 mm² 4 x 4
  • Integrated 30-mΩ Pass MOSFET
  • Up to 20-V Bus Operation
  • Programmable Fault Current
  • Programmable Hard Current-Limit
  • Programmable Fault Timer
  • Internal MOSFET Power Limiting Foldback
  • Latching and Auto-Retry Operation
  • Analog Current Monitor Output
  • Powergood Output
  • Fault Output Indicator
  • 4 mm × 4 mm QFN
  • –40°C to 125°C Junction
    Temperature Range
  • UL2367 Recognized - File Number E169910
  • Integrated 30-mΩ Pass MOSFET
  • Up to 20-V Bus Operation
  • Programmable Fault Current
  • Programmable Hard Current-Limit
  • Programmable Fault Timer
  • Internal MOSFET Power Limiting Foldback
  • Latching and Auto-Retry Operation
  • Analog Current Monitor Output
  • Powergood Output
  • Fault Output Indicator
  • 4 mm × 4 mm QFN
  • –40°C to 125°C Junction
    Temperature Range
  • UL2367 Recognized - File Number E169910

The TPS2420 device provides highly integrated load protection for applications up to 20-V. The maximum UV turn-on threshold of 2.9 V makes the TPS2420 well suited to standard bus voltages as low as 3.3 V. The TPS2420 device protects loads, minimizes inrush current, and safely shuts down in the event of a fault. The programmable fault current threshold starts the fault timer while allowing the current to pass to the load uninhibited. The programmable current limit threshold sets the maximum current allowed into the load, for both inrush and severe load faults. Both events use the programmable timer which inhibits all current to the load when it expires.

The dual protection thresholds are useful in applications such as disk drives. The start-up and seek currents are typically higher than the nominal current and during this time the load needs a low impedance path to deliver the power. If a failure at the load occurs, the current limit does not allow the current to exceed the programmed threshold. This protects both the load and the integrity of the power supply. The internal MOSFET is protected by power limit circuitry which ensures that the MOSFET remains within its safe operating area (SOA) during all operating states.

The TPS2420 device also allows the system to monitor load currents with no need for a shunt in the power path. The gain of the current monitor can be scaled to the application. Fault and power good outputs are provided for improved system management and sequencing control.

This device can be programmed to either latch-off or retry in the event of a fault. All of this functionality is packed into a 16-pin 4 × 4 mm QFN package.

The TPS2420 device provides highly integrated load protection for applications up to 20-V. The maximum UV turn-on threshold of 2.9 V makes the TPS2420 well suited to standard bus voltages as low as 3.3 V. The TPS2420 device protects loads, minimizes inrush current, and safely shuts down in the event of a fault. The programmable fault current threshold starts the fault timer while allowing the current to pass to the load uninhibited. The programmable current limit threshold sets the maximum current allowed into the load, for both inrush and severe load faults. Both events use the programmable timer which inhibits all current to the load when it expires.

The dual protection thresholds are useful in applications such as disk drives. The start-up and seek currents are typically higher than the nominal current and during this time the load needs a low impedance path to deliver the power. If a failure at the load occurs, the current limit does not allow the current to exceed the programmed threshold. This protects both the load and the integrity of the power supply. The internal MOSFET is protected by power limit circuitry which ensures that the MOSFET remains within its safe operating area (SOA) during all operating states.

The TPS2420 device also allows the system to monitor load currents with no need for a shunt in the power path. The gain of the current monitor can be scaled to the application. Fault and power good outputs are provided for improved system management and sequencing control.

This device can be programmed to either latch-off or retry in the event of a fault. All of this functionality is packed into a 16-pin 4 × 4 mm QFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS2597 ACTIVE 2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking eFuse with higher current, lower RON, and smaller package for better power density.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS2420 5-A, 20-V Integrated FET Hot-Swap Controller datasheet (Rev. F) 29 Jan 2014
Certificate TPS2420 UL Certificate of Compliance IEC 60950-1 10 Apr 2020
Functional safety information eFuse: Safety Certification and why it Matters 18 Mar 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Basics of eFuses (Rev. A) 05 Apr 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) 20 Jun 2017
User guide TPS2420 Reference Design 27 Mar 2009
User guide Using the TPS2420, TPS2421-1, TPS2421-2 06 Jan 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2420EVM-01 — TPS2420 Hot Swap Controller Evaluation Module

The TPS2420EVM-01 is a 3-V to 18-V module using the TPS2420 hot swap controller with integrated MOSFET. At power on, the output is power limited to control inrush current and protect the MOSFET. On an over-current condition, the controller interrupts power to the load at high speed and signals load (...)

User guide: PDF
Simulation model

TPS2420 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM497A.ZIP (73 KB) - PSpice Model
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSA) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos