TPS2456

ACTIVE

8.5-V to 15-V dual channelHot Swap with Oring

alarmNotifications Order now

Product details

FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) 20 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
FET External Vin (min) (V) 8.5 Vin (max) (V) 15 Vabsmax_cont (V) 20 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response current limiting Fault response Latch-off Soft start Adjustable Features Current monitoring, Fault output, Power good signal, Reverse current blocking always Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Current monitoring, Power good signal, Reverse current blocking, Short circuit protection Quiescent current (Iq) (typ) (A) 0.0058 Quiescent current (Iq) (max) (A) 0.008
VQFN (RHH) 36 36 mm² 6 x 6
  • Dual 12 V Protection and Blocking Control
  • Independent Current Limit and Fast Trip
  • Blocking Permits ORing of Multiple Inputs
  • Power Good and Fault Outputs
  • Analog Current Monitor Outputs
  • -40°C to 125°C Operating Junction Temperature
  • QFN36 Package
  • Dual 12 V Protection and Blocking Control
  • Independent Current Limit and Fast Trip
  • Blocking Permits ORing of Multiple Inputs
  • Power Good and Fault Outputs
  • Analog Current Monitor Outputs
  • -40°C to 125°C Operating Junction Temperature
  • QFN36 Package

The TPS2456 is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

The ORing control uses an external MOSFET to block reverse current when an input is shorted. Systems with closely matched supply voltages and feed networks can supply current from both supplies simultaneously.

The MONx output provides an accurate analog indication of load current.

The protection circuits may be used without blocking, and the blocking may be used without protection. Internal connections prevent implementation of these as four fully-independent functions.

The TPS2456 is a dual, 12 V, channel protection (hotswap) and blocking (ORing) controller that provides inrush control, current limiting, overload protection, and reverse current blocking. The current sense topology provides both accurate current limits and independent setting of current limit and fast trip thresholds.

The ORing control uses an external MOSFET to block reverse current when an input is shorted. Systems with closely matched supply voltages and feed networks can supply current from both supplies simultaneously.

The MONx output provides an accurate analog indication of load current.

The protection circuits may be used without blocking, and the blocking may be used without protection. Internal connections prevent implementation of these as four fully-independent functions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual 12 V Protection / Blocking Controller datasheet (Rev. C) 18 Jul 2012
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TPS2456 EVM Users Guide 24 Mar 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2456EVM — TPS2456 Dual 12V Protection and Blocking ORing Controller Evaluation Module

The TPS2456EVM is an evaluation module used to evaluate the TPS2456 dual 12-V protection/blocking controller. The TPS2456 provides hot swap capability and diode Or functions via external Mosfets. The TPS2456 is a dual, 12-V, channel protection (hot swap) and blocking (ORing) controller that (...)

User guide: PDF
Buy from a distributor
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHH) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos