24-pin (RGE) package image

TPS25740BRGER NOT RECOMMENDED FOR NEW DESIGNS

USB Type-C™ and USB PD Source Controller

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS25740BRGET NOT RECOMMENDED FOR NEW DESIGNS custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPS25740B information

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS25740B

  • USB PD 2.0 Certified (TID# 1030004) and USB PD 3.0 Compliant Provider
  • Pin-Selectable Voltage Advertisement
    • 5 V, 9 V, 12 V, and 15 V
    • 5 V, 9 V, 15 V, and 20 V
  • Pin-Selectable Peak Power Settings
    • 8 Options 18 W – 100 W
  • High Voltage and Safety Integration
    • Overvoltage, Overcurrent, Overtemperature Protection and VBUS Discharge
    • IEC 61000-4-2 Protection on CC1 and CC2
    • Input Pin for Fast Shutdown Under Fault
    • Control of External N-ch MOSFET
    • 3-Pin External Power Supply Control
    • Wide VIN Supply (4.65 V – 25 V)
  • Below 10 µA Quiescent Current When Unattached
  • Port Attachment Indicator
  • Self-Directed Port Power Management for Dual-Port Applications

Description for the TPS25740B

The TPS25740B, a fully compliant and USB Power Delivery (PD) 2.0 certified solution, implements a power source for USB Type-C™ PD. It is easy to use and minimizes time to market because there is no firmware or external microcontroller required, just connect it to the board. The device offers four voltages with a maximum voltage and power up to
20 V at 100 W. The TPS25740B automatically handles all USB PD negotiations, handshakes using the CC pins, and selects the voltage from the power supply using the CTLx pins. The PCTRL pin allows for dynamically reducing the amount of power advertised to enable port power management. The TPS25740B integrates functions such as OVP, OCP, ESD, UVLO, OTSD, and VBUS discharge to help save solution size and cost while enabling a safe and robust design. The TPS25740B controls an N-ch MOSFET for the VBUS switch, saving system cost versus solutions that require a P-ch MOSFET. The ultra-low standby power of the TPS25740B makes it easier to pass energy efficiency standards and extends battery life in mobile applications.

The TPS25740B typically draws 8.5 µA (or 5.8 µA if VDD = 3.3 V) when no device is attached. Additional system power saving is achievable by using the Port Attachment Indicator (DVDD) output to disable the power source when no device is attached.

Protection features include overvoltage protection, overcurrent protection, over-temperature protection, IEC for CC pins, and system override to disable the gate driver (GD).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS25740BRGET NOT RECOMMENDED FOR NEW DESIGNS custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more