TPS60250
High efficiency charge pump for 7 WLEDs with I2C interface with 0x77 I2C slave address
TPS60250
- 3.0 V to 6.0 V Input Voltage Range
- ×1 and ×1.5 Charge Pump
- Fully Programmable Current with I2C
- 64 Dimming Steps with 25mA Maximum (Sub and Main Display Banks)
- 4 Dimming Steps with 80mA Maximum (DM5 for Auxiliary Application)
- 2% Current Matching for Sub LEDs at Light Load Condition (Each 100µA)
- 750 kHz Charge Pump Frequency
- Continuous 230mA Maximum Output Current
- Auto Switching Between ×1 and ×1.5 Mode for Maximum Efficiency
- Built-in Soft Start and Current Limit
- Open Lamp Detection
- 16-Pin 3mm x 3mm QFN
- TPS60250 (I2C Slave Address: 1110111)
- TPS60252 (I2C Slave Address: 1110110)
- APPLICATIONS
- Cellular Phones
- PDA, PMP, GPS (Up To 4 Inch LCD Display)
- Multidisplay Handheld Devices
The TPS60250/2 are high efficiency, constant frequency charge pump DC/DC converters that use dual mode 1× and 1.5× conversions to maximize efficiency over the input voltage range. The devices drive up to five white LEDs for the main display and up to two white LEDs for the sub display with regulated constant current for uniform intensity. By utilizing adaptive 1×/1.5× charge pump modes and very low-dropout current regulators, the TPS60250/2 achieve high efficiency over the full 1-cell lithium-battery input voltage range.
Four enable inputs, ENmain, ENsub1, ENsub2, and ENaux, available through the I2C, are used for simple on/off controls for the independent main, sub1, sub2, and DM5 displays, respectively. To lower the operating current when using one sub display LED, the devices provide completely separate operation for the sub display LEDs.
The TPS60250/2 are available in a 16-pin 3mm x 3mm thin QFN.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | High Efficiency Charge Pump for 7 WLEDs with I2C Interface datasheet (Rev. C) | 23 Apr 2008 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 11 Dec 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 15 Jun 2017 | ||
EVM User's guide | TPS60250EVM-185 (Rev. B) | 12 Dec 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS60250EVM-185 — TPS60250 Evaluation Module
The TPS60250EVM-185 is an evaluation module for the TPS60250 high efficiency charge pump DC/DC converter for WLED drivers. The TPS60250 uses a dual mode load switch 1X and 1.5X conversion to maximize efficiency. It drives up to five white LEDs in the main display and up to two white LEDs with (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.