TPS61050
1.2A high power white LED driver with I2C compatible interface, SON package
TPS61050
- Four Operational Modes
- Torch and Flash up to ILED = 1200 mA
- Voltage-Regulated Boost Converter: 4.5 V,
5 V, and 5.25 V - Shutdown: 0.3 µlA (Typical)
- Total Solution Circuit Area < 25 mm2
- Up to 96% Efficiency
- I2C-Compatible Interface up to 400 kbps
- Integrated LED Turnon Safety Timer
- Zero Latency TX-Masking Input (TPS61050)
- Hardware Voltage Mode Selection Input
(TPS61052) - Integrated ADC for LED VF Monitoring
- Integrated Low Light Dimming Mode
- LED Disconnect During Shutdown
- Open and Shorted LED Protection
- Overtemperature Protection
- Available in a 12-Pin NanoFree™ (CSP) and
10-Pin QFN Packaging
The TPS6105x device is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency PWM control scheme using small external components, minimizing input ripple current.
The 2-MHz switching frequency allows the use of small and low profile 2.2-µH inductors. To optimize overall efficiency, the device operates with only a 250-mV LED feedback voltage.
The TPS6105x device not only operates as a regulated current source, but also as a standard voltage-boost regulator. This additional operating mode can be useful to supply other high-power devices in the system, such as a hands-free audio power amplifier, or any other component requiring a supply voltage higher than the battery voltage (refer to TPS61052).
For highest flexibility, the LED current or the desired output voltage can be programmed through an I2C compatible interface. To simplify flash synchronization with the camera module, the device offers a trigger pin (FLASH_SYNC) for fast LED turnon time.
When the TPS6105x is not in use, it can be put into shutdown mode through the I2C-compatible interface, reducing the input current to 0.3 µA (typical). During shutdown, the LED pin is high impedance to avoid leakage current through the LED.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS6105x 1.2-A High-Power White LED Driver 2-MHz Synchronous Boost Converter With I2C Compatible Interface datasheet (Rev. A) | PDF | HTML | 30 Sep 2015 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | Performing Accurate PFM Mode Efficiency Measurements (Rev. A) | 11 Dec 2018 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Application note | Optimizing Transient Response of Internally Compensated DC-DC Converters (Rev. B) | 29 Nov 2017 | ||
Application note | Extending the Soft Start Time Without a Soft Start Pin (Rev. B) | 15 Jun 2017 | ||
EVM User's guide | TPS61050EVM-269 and TPS61052EVM-269 (Rev. B) | 29 Nov 2007 | ||
Application note | Minimizing Ringing at the Switch Node of a Boost Converter | 15 Sep 2006 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61050EVM-215 — TPS61050 Evaluation Module
The TPS61050EVM-215 is an evaluation module for the TPS61050 1.2 A High Power White LED Driver with I²C Compatible Interface. The TPS61050 is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs.
TPS61050EVM-269 — TPS61050 Evaluation Module
The TPS61050EVM-269 facilitates evaluation of the TPS61050 1.2 A High Power White LED Driver IC in the BGA (YZG) package.
The TPS6105x device is based on a high-frequencysynchronous-boost topology with constant current sink to drive single white LEDs. The device uses an inductive fixed-frequency (...)
TPS6105XEVM-SW — Software for TPS6105x Evaluation Modules
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZG) | 12 | Ultra Librarian |
VSON (DRC) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.