Home Power management LED drivers Backlight LED drivers

TPS61158

ACTIVE

30V WLED driver with integrated power Diode

Product details

Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 29 Type Inductive Switching frequency (max) (kHz) 960 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 94 Topology Boost Features Enable/Shutdown, OVP, PWM control, Soft Start, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 1 Vin (min) (V) 2.7 Vin (max) (V) 5.5 Vout (min) (V) 2.7 Vout (max) (V) 29 Type Inductive Switching frequency (max) (kHz) 960 Duty cycle (max) (%) 94 LED current per channel (mA) 30 Peak efficiency (%) 94 Topology Boost Features Enable/Shutdown, OVP, PWM control, Soft Start, Thermal shutdown Operating temperature range (°C) -40 to 85 Rating Catalog
WSON (DRV) 6 4 mm² 2 x 2
  • 2.7-V to 5.5-V Input Voltage Range
  • 28-V Open LED Protection (up to 8 LEDs)
  • Integrated 0.6-A, 30-V Internal Switch FET and
    Power Diode
  • 750-kHz Switching Frequency
  • Flexible Digital and PWM Brightness Control
    • 1-Wire Control Interface (EasyScale™)
    • PWM Dimming Control Interface
  • Up to 100:1 PWM Dimming Ratio
  • Integrated Loop Compensation
  • Built-in Soft Start
  • Built-in WLED Open protection
  • Thermal Shutdown
  • 2.7-V to 5.5-V Input Voltage Range
  • 28-V Open LED Protection (up to 8 LEDs)
  • Integrated 0.6-A, 30-V Internal Switch FET and
    Power Diode
  • 750-kHz Switching Frequency
  • Flexible Digital and PWM Brightness Control
    • 1-Wire Control Interface (EasyScale™)
    • PWM Dimming Control Interface
  • Up to 100:1 PWM Dimming Ratio
  • Integrated Loop Compensation
  • Built-in Soft Start
  • Built-in WLED Open protection
  • Thermal Shutdown

With a 30V-rated integrated switch FET and power diode, the TPS61158 is a boost converter that drives LEDs in series. The boost converter runs at 750-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.

The default white LED current is set with the external sensor resistor RFB, and the feedback voltage is regulated to 200 mV, as shown in Typical Application. During the operation, the LED current can be controlled using the 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61158 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61158 to prevent the output voltage from exceeding the device absolute maximum voltage ratings during open LED conditions.

With a 30V-rated integrated switch FET and power diode, the TPS61158 is a boost converter that drives LEDs in series. The boost converter runs at 750-kHz fixed switching frequency to reduce output ripple, improve conversion efficiency, and allows for the use of small external components.

The default white LED current is set with the external sensor resistor RFB, and the feedback voltage is regulated to 200 mV, as shown in Typical Application. During the operation, the LED current can be controlled using the 1-wire digital interface (EasyScale™ protocol) through the CTRL pin. Alternatively, a pulse width modulation (PWM) signal can be applied to the CTRL pin through which the duty cycle determines the feedback reference voltage. In either digital or PWM mode, the TPS61158 does not burst the LED current; therefore, it does not generate audible noises on the output capacitor. For maximum protection, the device features integrated open LED protection that disables the TPS61158 to prevent the output voltage from exceeding the device absolute maximum voltage ratings during open LED conditions.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS61158 30-V WLED Driver with Integrated Power Diode datasheet (Rev. A) PDF | HTML 18 Jun 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note Simple Backlight Driver Dimming Performance 20 Mar 2017
Application note Analog PWM Dimming in White-LED Drivers 21 Dec 2016
EVM User's guide TPS61158EVM-565 User's Guide 23 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLVC520 Dimming program for TPS61158EVM-565

Supported products & hardware

Supported products & hardware

Products
Backlight LED drivers
TPS61158 30V WLED driver with integrated power Diode
Hardware development
Evaluation board
TPS61158EVM-565 WLED Drivers For Smart Phone Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos