A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
DRV8434 ACTIVE 48-V, 2.5-A bipolar stepper motor driver with integrated current sensing and 1/256 microstepping Wider voltage range (4.5V min), increased current (2.5A), up to 1/256 microstep indexer, more protection features
DRV8706-Q1 ACTIVE Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am Increased voltage range (40V), gate driver, inline current sense amplifier
DRV8904-Q1 ACTIVE Automotive, 40-V, 6-A, 4 channel half-bridge motor driver with advance diagnostics Smaller pacakge size, parallel modes, low power sleep mode, advanced diagnostics

Product details

Number of full bridges 1 Vs (min) (V) 9 Vs ABS (max) (V) 40 Peak output current (A) 0.5 Features Current sense Amplifier Rating Catalog Operating temperature range (°C) 0 to 70
Number of full bridges 1 Vs (min) (V) 9 Vs ABS (max) (V) 40 Peak output current (A) 0.5 Features Current sense Amplifier Rating Catalog Operating temperature range (°C) 0 to 70
PDIP (N) 20 228.702 mm² 24.33 x 9.4 SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • Single or Dual Supply Operation
  • Accurate High Speed Oscillator
  • Differential X5 Current Sense Amplifier
  • Bidirectional Pulse-by-Pulse Current Limiting
  • Programmable Oscillator Amplitude and PWM Deadband
  • Dual 500mA Totem Pole Output Drivers
  • Dual 60V, 50mA Open Collector Drivers
  • Undervoltage Lockout

  • Single or Dual Supply Operation
  • Accurate High Speed Oscillator
  • Differential X5 Current Sense Amplifier
  • Bidirectional Pulse-by-Pulse Current Limiting
  • Programmable Oscillator Amplitude and PWM Deadband
  • Dual 500mA Totem Pole Output Drivers
  • Dual 60V, 50mA Open Collector Drivers
  • Undervoltage Lockout

The UC2638 family of integrated circuits are advanced pulse width modulators intended for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. Similar in architecture to the UC2637, all necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

Key features of the UC2638 include a programmable high speed triangle oscillator, a 5X differential current sensing amplifier, a high slew rate error amplifier, high speed PWM comparators, and two 50mA open collector as well as two ±500mA totem pole output stages. The individual circuit blocks are designed to provide practical operation to switching frequencies of 500kHz.

Significant improvements in circuit speed, elimination of many external programming components, and the inclusion of a differential current sense amplifier, allow this controller to be specified for higher performance applications, yet maintain the flexibility of the UC2637. The current sense amplifier in conjunction with the error amplifier can be configured for average current feedback. The additional open collector outputs provide a drive signal for the highside switches in a full bridge configuration. The programmable AREFIN pin allows for single or dual supply operation. Oscillator ramp amplitude and PWM deadband are programmable by tapping a voltage divider off the 5V reference to the appropriate programming input (PVSET or DB).

Additional features include a precision externally available 5V reference, undervoltage lockout, pulse-by-pulse peak current limiting, and a remote shutdown port. The UC1638 family is available in the 20 pin N, DW and J packages. Consult the factory for other packaging options.

The UC2638 family of integrated circuits are advanced pulse width modulators intended for a variety of PWM motor drive and amplifier applications requiring either uni-directional or bi-directional drive circuits. Similar in architecture to the UC2637, all necessary circuitry is included to generate an analog error signal and modulate two bi-directional pulse train outputs in proportion to the error signal magnitude and polarity.

Key features of the UC2638 include a programmable high speed triangle oscillator, a 5X differential current sensing amplifier, a high slew rate error amplifier, high speed PWM comparators, and two 50mA open collector as well as two ±500mA totem pole output stages. The individual circuit blocks are designed to provide practical operation to switching frequencies of 500kHz.

Significant improvements in circuit speed, elimination of many external programming components, and the inclusion of a differential current sense amplifier, allow this controller to be specified for higher performance applications, yet maintain the flexibility of the UC2637. The current sense amplifier in conjunction with the error amplifier can be configured for average current feedback. The additional open collector outputs provide a drive signal for the highside switches in a full bridge configuration. The programmable AREFIN pin allows for single or dual supply operation. Oscillator ramp amplitude and PWM deadband are programmable by tapping a voltage divider off the 5V reference to the appropriate programming input (PVSET or DB).

Additional features include a precision externally available 5V reference, undervoltage lockout, pulse-by-pulse peak current limiting, and a remote shutdown port. The UC1638 family is available in the 20 pin N, DW and J packages. Consult the factory for other packaging options.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8701 ACTIVE 47-V H-bridge smart gate driver The DRV8701 provides features like Smart Gate Drive and an integrated sense amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Advanced PWM Motor Controller datasheet (Rev. B) 07 Feb 2007
Application note Closed Loop Temperature Regulation Using the UC3638 H-Bridge Motor (Rev. A) 30 May 2001
Application note U-120 A Simplified Approach to DC Motor Modeling for Dynamic Stability Analysis 05 Sep 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
PDIP (N) 20 Ultra Librarian
SOIC (DW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos