UCC2897A
- Low-output jitter
- Soft-stop shutdown of MAIN and AUX
- 110-V input startup function
- Ideal for active-clamp, reset-forward, flyback and synchronous rectifier uses
- Provides complementary auxiliary driver with programmable dead time (Turn-On Delay) between AUX and MAIN switches
- Peak current-mode control with 0.5-V cycle-by-cycle current limiting
- TrueDrive™ 2-A Sink, 2-A source outputs
- Trimmed internal-bandgap reference for accurate line UV and line OV threshold
- Programmable slope compensation
- High-performance 1-MHz synchronizable oscillator with internal timing capacitor
- Precise programmable maximum duty cycle
- PB-free lead finish package
The UCC2897A PWM controller simplifies implementation of the various active clamp or reset and synchronous rectifier switching power topologies.
The UCC2897A is a peak current-mode fixed-frequency high-performance pulse-width modulator. The controller includes the logic and the drive capability for the P-channel auxiliary switch along with a simple method of programming the critical delays for proper active-clamp operation.
Features include an internal programmable slope compensation circuit, precise DMAX limit, and a synchronizable oscillator with an internal-timing capacitor. An accurate line-monitoring function also programs the ON and OFF transitions of the converter with regard to the bulk input voltage, VIN.
The UCC2897A adds a second-level hiccup-mode current-sense threshold, bi-directional synchronization and input-overvoltage protection functionalities. The UCC2897A is offered in 20-pin TSSOP (PW) and 20-pin QFN (RGP) packages.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2372-4EVM-006 — TPS2372-4EVM evaluation module for IEEE802.3bt PoE PD applications
The TPS2372 evaluation module (TPS2372-4EVM-006) contains evaluation and reference circuitry for the TPS2372, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications such as LED lighting and modules.
In need of an IEEE802.3bt-ready PSE controller? Check out the TPS23880.
TPS2373-4EVM-758 — TPS2373-4 evaluation module for IEEE802.3bt PoE PD applications
The TPS2373 evaluation module (TPS2373-4EVM-758) contains evaluation and reference circuitry for the TPS2373, which is a IEEE802.3bt PoE PD controller suitable for high power PoE PD applications. The EVM is designed with a 5V active clamp forward isolated converter for high efficiency, 70W PD (...)
UCC2897AEVM — UCC2897A Evaluation Module
The UCC2897A evaluation module (EVM) is an active clamp reset forward converter providing a 3.3-V regulated output at 30 A of load current, operating from a 48-V input. The design operates over the full 36-V to 72-V telecom input range, and is able to fully regulate down to zero load current. The (...)
UCC2897A TINA-TI Startup Transient Reference Design
UCC2897A TINA-TI Steady State Transient Reference Design
Many TI reference designs include the UCC2897A
Use our reference design selection tool to review and identify designs that best match your application and parameters.
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 20 | Ultra Librarian |
VQFN (RGP) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.