Product details

Number of channels 2 Output type Open-drain Propagation delay time (µs) 0.36 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Number of channels 2 Output type Open-drain Propagation delay time (µs) 0.36 CMTI (min) (kV/µs) 55 Rating Catalog Operating temperature range (°C) -40 to 125 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Transient isolation voltage (VIOTM) (VPK) 7070 Working isolation voltage (VIOWM) (Vrms) 750 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Dual window comparator:
    • Window comparator 1: ±20mV to ±300mV adjustable threshold
    • Window comparator 2: ±300mV fixed threshold
  • Supports positive-comparator mode:
    • Cmp0: 600mV to 2.7V adjustable threshold
    • Cmp2: 300mV fixed threshold
    • Cmp1 and Cmp3: Disabled
  • Reference for threshold adjustment: 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain outputs
  • Propagation delay: 280ns (typ)
  • High CMTI: 15V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Wide high-side supply range: 3V to 27V
  • Low-side supply range: 2.7V to 5.5V
  • Dual window comparator:
    • Window comparator 1: ±20mV to ±300mV adjustable threshold
    • Window comparator 2: ±300mV fixed threshold
  • Supports positive-comparator mode:
    • Cmp0: 600mV to 2.7V adjustable threshold
    • Cmp2: 300mV fixed threshold
    • Cmp1 and Cmp3: Disabled
  • Reference for threshold adjustment: 100µA, ±1%
  • Trip threshold error: ±1% (max) at 250mV
  • Open-drain outputs
  • Propagation delay: 280ns (typ)
  • High CMTI: 15V/ns (min)
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC23C14 is a dual, isolated window comparator with a short response time. The open-drain outputs are separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

Both comparators have windows centered at 0V, meaning that the comparators trip if the input exceeds the thresholds in a positive or negative direction. One comparator has fixed thresholds of ±300mV. The second comparator has adjustable thresholds from ±20mV to ±300mV through a single external resistor.

The AMC23C14 also supports a positive-comparator only mode. When the voltage on the REF pin is greater than 550mV, the negative comparators are disabled and only the positive comparators are functional. The reference voltage in this mode ranges as high as 2.7V. This mode is particularly useful for monitoring positive voltage supplies.

The AMC23C14 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC23C14 is a dual, isolated window comparator with a short response time. The open-drain outputs are separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5kVRMS according to VDE 0884-17 and UL1577, and supports a working voltage of up to 1kVRMS.

Both comparators have windows centered at 0V, meaning that the comparators trip if the input exceeds the thresholds in a positive or negative direction. One comparator has fixed thresholds of ±300mV. The second comparator has adjustable thresholds from ±20mV to ±300mV through a single external resistor.

The AMC23C14 also supports a positive-comparator only mode. When the voltage on the REF pin is greater than 550mV, the negative comparators are disabled and only the positive comparators are functional. The reference voltage in this mode ranges as high as 2.7V. This mode is particularly useful for monitoring positive voltage supplies.

The AMC23C14 is available in an 8-pin, wide-body SOIC package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AMC23C15 ACTIVE Dual, fast-response, reinforced isolated window comparator with adjustable threshold Added 60-mV fixed threshold

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet AMC23C14 Dual, Fast Response, Reinforced Isolated Window Comparator With Adjustable Threshold datasheet (Rev. B) PDF | HTML 12 Dec 2024
Application brief Verwendung von AMC3311 zur Stromversorgung des AMC23C11 für isolierte Sensorik und Fehlererkennung PDF | HTML 21 Aug 2024
Analog Design Journal Verwendung isolierter Komparatoren zur Fehlererkennung in Elektromotorantrieben PDF | HTML 07 Aug 2024
Analog Design Journal 전기 모터 드라이브의 오류 감지를 위해 절연 콤퍼레이터 사용 PDF | HTML 07 Aug 2024
Application note 절연 부족 전압 및 과전압 감지 회로 PDF | HTML 16 Jul 2024
Application note DC 전기차 충전 애플리케이션의 전류 감지를 위한 설계 고려 사항 PDF | HTML 10 Jul 2024
Application note Designüberlegungen für die Strommessung in DC-EVLadeanwendungen PDF | HTML 08 Jul 2024
Application note Isolierter Schaltkreis zur Erkennung von Unter- und Überspannung PDF | HTML 16 Jun 2024
Application brief AMC3311을 활용하여 절연 감지 및 고장 감지를 위해 AMC23C11 에 전원 공급 PDF | HTML 31 May 2024
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) 29 Feb 2024
Application brief Utilizing AMC3311 to Power AMC23C11 for Isolated Sensing and Fault Detection PDF | HTML 09 Nov 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML 13 Dec 2022
Application note DC+ Bus Power-Supply Solution Using Bootstrap Charge Pump Technique PDF | HTML 06 Apr 2022
Technical article Addressing the growing needs of fault detection in high-power systems PDF | HTML 01 Apr 2022
Application note Isolated Undervoltage and Overvoltage Detection Circuit PDF | HTML 29 Mar 2022
Analog Design Journal Using isolated comparators for fault detection in electric motor drives PDF | HTML 14 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC23C14EVM — AMC23C14 evaluation module for dual, fast-response, reinforced, isolated window comparator

The AMC23C14 evaluation module (EVM) is an platform for evaluating the AMC23C14, which is an isolated window comparator with short response time. The comparator outputs are separated from the input circuitry by an isolation barrier that is certified to provide reinforced galvanic isolation of up to (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

AMC23C14 PSpice Model (Rev. B)

SBAM486B.ZIP (445 KB) - PSpice Model
Simulation model

AMC23C14 TINA-TI Reference Design

SBAM479.TSC (23163 KB) - TINA-TI Reference Design
Reference designs

TIDA-050059 — Overcurrent and overtemperature protection for solid-state relays reference design

This reference design shows how to achieve overcurrent and overtemperature protection for a solid-state relay. The reference design features the TPSI3050-Q1 5-kVRMS reinforced isolated switch driver. TPSI3050-Q1 device integrates a laminate transformer to achieve isolation while transferring signal (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos