DAC161S997
- 16-Bit Resolution
- Very-Low Supply Current of 100 µA
- 5 ppmFS/°C Gain Error
- Pin-Programmable Power-Up Condition
- Loop-Error Detection and Reporting
- Programmable Output-Current Error Levels
- Simple HART Modulator Interfacing
- Highly Integrated Feature Set in Small
Footprint WQFN-16 (4- × 4-mm,
0.5-mm Pitch)
The DAC161S997 is a very low power 16-bit ΣΔ digital-to-analog converter (DAC) for transmitting an analog output current over an industry standard 4-20 mA current loop. The DAC161S997 has a simple 4-wire SPI for data transfer and configuration of the DAC functions. To reduce power and component count in compact loop-powered applications, the DAC161S997 contains an internal ultra-low power voltage reference and an internal oscillator. The low power consumption of the DAC161S997 results in additional current being available for the remaining portion of the system. The loop drive of the DAC161S997 interfaces to a Highway Addressable Remote Transducer (HART) modulator, allowing injection of FSK modulated digital data into the 4-20 mA current loop. This combination of specifications and features makes the DAC161S997 ideal for 2- and 4-wire industrial transmitters. The DAC161S997 is available in a 16-pin 4-mm × 4-mm WQFN package and is specified over the extended industrial temperature range of –40°C to +105°C.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC161S997EVM — DAC161S997 16-Bit DAC With Internal Reference and 4mA-to-20mA Current Loop Drive Evaluation Module
DAC161S997EVM helps evaluate the DAC161S997, 4-20mA Loop driver with SPI interface. This board is designed as a 2-Wire loop-powered transmitter. It has a MSP430G2553 MCU which comes preloaded with a firmware which communicates with PC Software and can read/write DAC register according to the user (...)
DAC161P997 TINA-TI Reference Design
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00666 — Field Transmitter with BLE Connectivity Powered from 4 to 20-mA Current Loop Reference Design
TIDA-00095 — RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems
TIDA-00483 — Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design
TIDA-00648 — 4-20mA Current Loop Transmitter Reference Design
TIDA-00165 — Small Form Factor, 2-Wire 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RGH) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.