Gehäuseinformationen
Gehäuse | Pins VQFN (RHL) | 20 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von BQ24071
- Small 3.5-mm × 4.5-mm VQFN Package
- Designed for Single-Cell Li-Ion- or Li-Polymer-
Based Portable Applications - Integrated Dynamic Power-Path Management (DPPM)
Feature Allowing the AC Adapter to Simultaneously
Power the System and Charge the Battery - Power Supplement Mode Allows Battery to Supplement
the AC Input Current - Autonomous Power Source Selection (AC Adapter
or BAT) - Supports Up to 2 A Total Current
- Thermal Regulation for Charge Control
- Charge Status Outputs for LED or System Interface
Indicates Charge and Fault Conditions - Reverse Current, Short-Circuit, and Thermal
Protection - Power Good Status Outputs
- 4.4-V and 6-V Options for System Output Regulation
Voltage
Beschreibung von BQ24071
The bq24070 and bq24071 are highly integrated Li-ion linear charger and system power-path management devices targeted at space-limited portable applications. The bq2407x devices offer DC supply (AC adapter) power-path management with autonomous power-source selection, power FETs and current sensors, high-accuracy current and voltage regulation, charge status, and charge termination, in a single monolithic device.
The bq2407x devices power the system while independently charging the battery. This feature reduces the charge and discharge cycles on the battery, allows for proper charge termination, and allows the system to run with an absent or defective battery pack. This feature also allows for the system to instantaneously turn on from an external power source in the case of a deeply discharged battery pack. The IC design is focused on supplying continuous power to the system when available from the AC adapter or battery sources.