Gehäuseinformationen
Gehäuse | Pins WQFN (RTW) | 24 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von BQ25601
- High-efficiency, 1.5-MHz,
synchronous switch-mode buck charger
- 92% charge efficiency at 2-A from 5-V input
- Optimized for USB voltage input (5 V)
- Selectable low power pulse frequency modulation (PFM) mode for light load operations
- Supports USB On-The-Go (OTG)
- Boost converter with up to 1.2-A output
- 92% boost efficiency at 1-A output
- Accurate constant current (CC) limit
- Soft-start up to 500-µF capacitive load
- Output short circuit protection
- Low power PFM mode for light load operations
- Single input to support USB input
and high voltage adapters
- Support 3.9-V to 13.5-V input voltage range with 22-V absolute maximum input voltage rating
- Programmable input current limit (100 mA to 3.2 A with 100-mA resolution) to support USB 2.0, USB 3.0 standards and high voltage adaptors (IINDPM)
- Maximum power tracking by input voltage limit up to 5.4 V (VINDPM)
- VINDPM threshold automatically tracks battery voltage
- Auto detect USB SDP, DCP and non-standard adaptors
- High battery discharge efficiency with 19.5-mΩ battery discharge MOSFET
- Narrow VDC (NVDC) power path
management
- Instant-on works with no battery or deeply discharged battery
- Ideal diode operation in battery supplement mode
- BATFET control to support ship mode, wake up and full system reset
- Flexible autonomous and I 2C mode for optimal system performance
- High integration includes all MOSFETs, current sensing and loop compensation
- High accuracy
- ±0.5% charge voltage regulation
- ±5% at 1.5-A charge current regulation
- Safety and Regulatory Approval:
- IEC 62368-1 End Equipment Standard
Beschreibung von BQ25601
The BQ25601 is a highly-integrated 3-A switch-mode battery charge management and system power path management device for single cell Li-ion and Li-polymer batteries. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time, and extends battery life during discharging phase. The I 2C serial interface with charging and system settings makes the device a truly flexible solution.
The BQ25601 feature s fast charging with high input voltage support for a wide range of smartphones, tablets and portable devices. Its input voltage and current regulation deliver maximum charging power to the battery. It also integrates a bootstrap diode for the high-side gate drive for simplified system design. The I 2C serial interface with charging and system settings makes the device a truly flexible solution.
The device supports a wide range of input sources, including standard USB host port, USB charging port, and USB compliant high voltage adapter. The device sets the default input current limit based on the built-in USB interface. To set the default input current limit, the device takes the result from the detection circuit in the system, such as USB PHY device. The device is compliant with the USB 2.0 and USB 3.0 power specs with input current and voltage regulation. The device also meets the USB On-the-Go (OTG) operation power rating specification by supplying 5.15 V on VBUS with a constant current limit up to 1.2 A.
The power path management regulates the system slightly above battery voltage but does not drop below the 3.5-V minimum system voltage (programmable). With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or voltage limit is reached, the power path management automatically reduces the charge current to zero. As the system load continues to increase, the power path discharges the battery until the system power requirement is met. This Supplement mode prevents overloading the input source.
The device initiates and completes a charging cycle without software control. It senses battery voltage and charges the battery in three phases: pre-conditioning, constant current, and constant voltage. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset limit and the battery voltage is higher than the recharge threshold. If the fully charged battery falls below the recharge threshold, the charger automatically starts another charging cycle.
The charger provides various safety features for battery charging and system operations including: battery negative temperature coefficient thermistor monitoring, charging safety timer, and overvoltage and overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds 110°C (programmable). The STAT output reports charging status and any fault conditions. Other safety features include battery temperature sensing for charge and boost mode, thermal regulation and thermal shutdown, and input UVLO and overvoltage protection. The VBUS_GD bit indicates if a good power source is present. The INT output immediately notifies the host when a fault occurs.
The device also provides the QON pin for BATFET enable and reset control to exit low power ship mode or the full system reset function.
The device is available in a 24-pin, 4 mm × 4 mm x 0.75 mm thin WQFN package .