Gehäuseinformationen
Gehäuse | Pins WQFN-HR (RYK) | 18 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von BQ25622E
- High-efficiency, 1.5MHz,
synchronous switching mode buck charger for single cell battery
- >90% efficiency down to 25mA output current from 5V input
- Charge termination from 10mA to 620mA, 10mA steps
- Flexible JEITA profile for safe charging over temperature
- BATFET control to support
shutdown, ship mode and full system reset
- 1.5µA quiescent current in battery only mode
- 0.15µA battery leakage current in ship mode
- 0.1µA battery leakage current in shutdown
- Supports a wide range of input
sources
- wide input operating voltage range with 26V absolute maximum input voltage
- Maximizes source power with input voltage regulation (VINDPM) and input current regulation (IINDPM)
- VINDPM threshold automatically tracks battery voltage
- Efficient battery operation with 15mΩ BATFET
- Narrow VDC (NVDC) power path
management
- System instant-on with depleted or no battery
- Battery supplement when adapter is fully loaded
- Flexible autonomous or I2C-controlled modes
- Integrated 12-bit ADC for voltage, current, temperature monitoring
- High accuracy
- ±0.5% charge voltage regulation
- ±5% charge current regulation
- ±5% input current regulation
- Safety
- Thermal regulation and thermal shutdown
- Input, system, battery overvoltage protection
- Battery, converter overcurrent protection
- Charging safety timer
- Safety Related Certifications
- IEC 62638-1 CB Certification
Beschreibung von BQ25622E
The BQ25622E is a highly-integrated 3A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer batteries. The solution is highly integrated with built-in current sensing, loop compensation, input reverse-blocking FET (RBFET, Q1), high-side switching FET (HSFET, Q2), low-side switching FET (LSFET, Q3), and battery FET (BATFET, Q4) between system and battery. The device uses narrow VDC power path management, regulating the system slightly above the battery voltage without dropping below a configurable minimum system voltage. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time, extends battery life during discharging phase, and the ultra-low 0.15µA ship mode current extends battery shelf life. The I2C serial interface with charging and system settings makes the BQ25622E a truly flexible solution.
The BQ25622E has an ILIM pin to set the default input current limit and a TS_BIAS pin for controlled thermistor bias.
The power path management regulates the system slightly above battery voltage but does not drop below the programmable minimum system voltage. With this feature, the system maintains operation even when the battery is completely depleted or removed. When the input current limit or input voltage limit is reached, the power path management automatically reduces the charge current. As the system load continues to increase, the battery starts to discharge until the system power requirement is met. This supplement mode prevents overloading the input source.
The BQ25622E initiates and completes a charging cycle without host control. By sensing the battery voltage, it charges the battery in four different phases: trickle charge, pre-charge, constant current (CC) charge, and constant voltage (CV) charge. At the end of the charging cycle, the charger automatically terminates when the charge current is below a preset threshold and the battery voltage is higher than the recharge threshold. Termination is supported for all TS pin temperature zones.
The BQ25622E provides various safety features for battery charging and system operations, including battery negative temperature coefficient thermistor monitoring, charging safety timer, and overvoltage and overcurrent protections. The thermal regulation reduces charge current when the junction temperature exceeds the programmable threshold. The STAT output reports the charging status and any fault conditions. Other safety features include battery temperature sensing for charge mode, thermal shutdown and input UVLO and overvoltage protection. The INT output notifies the host when a fault occurs or status changes.
The BQ25622E is available in a 18-pin, 2.5mm × 3.0mm WQFN package.