Gehäuseinformationen
Gehäuse | Pins TSSOP (PW) | 14 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 90 | TUBE |
Merkmale von BQ34Z100-G1
- Supports Li-ion, LiFePO4, PbA, NiMH, and NiCd chemistries
- Capacity estimation using patented Impedance Track™ technology for batteries from 3 V to 65 V
- Aging compensation
- Self-discharge compensation
- Supports battery capacities up to 29 Ah with standard configuration options
- Supports charge and discharge currents up to 32 A with standard configuration options
- External NTC thermistor support
- Supports two-wire I2C and HDQ single-wire communication interfaces with host system
- SHA-1/HMAC authentication
- One- or four-LED direct display control
- Five-LED and higher display through port expander
- Reduced power modes (typical battery pack operating range conditions)
- NORMAL operation: < 145-µA average
- SLEEP: < 84-µA average
- FULL SLEEP: < 30-µA average
- Package: 14-pin TSSOP
Beschreibung von BQ34Z100-G1
The BQ34Z100-G1 device is an Impedance Track™ fuel gauge for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 65 V can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.
The BQ34Z100-G1 device provides several interface options, including an I2C slave, an HDQ slave, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-G1 provides support for an external port expander for more than four LEDs.