Gehäuseinformationen
Gehäuse | Pins SOIC (DW) | 16 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von ISO7342FC
- Signaling Rate: 25 Mbps
- Integrated Noise Filter on the Inputs
- Default Output and Options
- Low Power Consumption, Typical ICC per Channel at 1
Mbps:
- ISO7340x:
0.9 mA (5-V Supplies),
0.7 mA (3.3-V Supplies) - ISO7341x:
1.2 mA (5-V Supplies),
0.9 mA (3.3-V Supplies) - ISO7342x:
1.3 mA (5-V Supplies),
0.9 mA (3.3-V Supplies)
- ISO7340x:
0.9 mA (5-V Supplies),
- Low Propagation Delay: 31 ns
Typical (5-V Supplies) - 3.3-V and 5-V Level Translation
- Wide Temperature Range: –40°C to 125°C
- 70-KV/μs Transient Immunity,
Typical (5-V Supplies) - Robust Electromagnetic Compatibility (EMC)
- System-level ESD, EFT, and Surge Immunity
- Low Emissions
- Operates from 3.3-V and 5-V Supplies
- Wide-Body SOIC-16 Package
- Safety-Related
Certifications:
- 4242-VPK Basic Isolation per DIN V VDE V 0884-10 and DIN EN 61010-1
- 3-KVRMS Isolation for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 61010-1 End Equipment Standards
- GB4943.1-2011 CQC Certified
All trademarks are the property of their respective owners.
Beschreibung von ISO7342FC
The ISO734x family of devices provides galvanic isolation up to 3000 VRMS for 1 minute per UL 1577 and 4242 VPK per VDE V 0884-10. These devices have four isolated channels comprised of logic input and output buffers separated by a silicon dioxide (SiO2) insulation barrier.
The ISO7340x device has four channels in forward direction, the ISO7341x device has three forward and one reverse-direction channels, and the ISO7342x device has two forward and two reverse-direction channels. In case of input power or signal loss, the default output is for devices with suffix and for devices without suffix . See the section for further details.
Used in conjunction with isolated power supplies, these devices help prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. The ISO734x device has integrated noise filter for harsh industrial environment where short noise pulses may be present at the device input pins. The ISO734x device has TTL input thresholds and operates from 3-V to 5.5-V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of the ISO734x family of devices has been significantly enhanced to enable system-level ESD, EFT, surge, and emissions compliance.
For all available packages, see the orderable addendum at the end of the datasheet.