Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 16 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 40 | TUBE |
Merkmale von SN74ALS156
- Applications:
- Dual 2-Line to 4-Line Decoder
- Dual 1-Line to 4-Line Demultiplexer
- 3-Line to 8-Line Decoder
- 1-Line to 8-Line Demultiplexer
- Individual Strobes Simplify Cascading for Decoding or Demultiplexing Larger Words
- Package Options Include Plastic Small-Outline (D) Packages and Standard Plastic (N) 300-mil DIPs
Beschreibung von SN74ALS156
One of the main applications of the SN74ALS156 is as a dual 1-line to 4-line decoder/demultiplexer with individual strobes (G\) and common binary-address inputs in a single 16-pin package. When both sections are enabled, the common binary-address inputs sequentially select and route associated input data to the appropriate output of each section. The individual strobes permit enabling or disabling each of the 4-bit sections, as desired.
Data applied to input 1C is inverted at its outputs and data applied at input 2C\ is not inverted through its outputs. The inverter following the 1C data input permits use of the SN74ALS156 as a 3-line to 8-line demultiplexer without external gating. All inputs are clamped with high-performance Schottky diodes to suppress line ringing and simplify system design.
The SN74ALS156 is characterized for operation from 0°C to 70°C.