Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 40 | TUBE |
Merkmale von SN74HC158
- Wide Operating Voltage Range of 2 V to 6 V
- Outputs Can Drive Up To 15 LSTTL Loads
- Low Power Consumption, 80-µA Max ICC
- Typical tpd = 11 ns
- ±6-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
Beschreibung von SN74HC158
These data selectors/multiplexers contain inverters and drivers that supply full data selection to the four output gates. A separate strobe (G)\ input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs. The HC158 devices outputs provide inverted data.