Gehäuseinformationen
Gehäuse | Pins SOIC (D) | 16 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von SN74HCT157
- Operating Voltage Range of 4.5 V to 5.5 V
- High-Current Outputs Drive Up To 15 LSTTL Loads
- Typical tpd = 15 ns
- Low Power Consumption, 80-µA Max ICC
- ±6-mA Output Drive at 5 V
- Low Input Current of 1 µA Max
- Inputs Are TTL-Voltage Compatible
- Buffered Inputs and Outputs
Beschreibung von SN74HCT157
These data selectors/multiplexers contain inverters and drivers to supply full data selection to the four output gates. A separate strobe (G)\ input is provided. A 4-bit word is selected from one of two sources and is routed to the four outputs.