Gehäuseinformationen
Gehäuse | Pins LQFP (PT) | 48 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 250 | JEDEC TRAY (10+1) |
Merkmale von TMS320F280230
- Highlights
- High-Efficiency 32-Bit CPU (TMS320C28x)
- 50-MHz and 40-MHz Devices
- Single 3.3-V Supply
- Integrated Power-on Resets and Brown-out Resets
- Two Internal Zero-pin Oscillators
- Up to 22 Multiplexed GPIO Pins
- Three 32-Bit CPU Timers
- On-Chip Flash, SARAM, OTP Memory
- Code-security Module
- Serial Port Peripherals (SCI/SPI/I2C)
- Enhanced Control Peripherals
- Up to 3 Enhanced Pulse Width Modulator (ePWM) Modules for up to 6 Channels
- Enhanced Capture (eCAP) Module
- Analog-to-Digital Converter (ADC)
- On-Chip Temperature Sensor
- Up to 2 Comparators (280270 Only)
- 38-Pin and 48-Pin Packages
- High-Efficiency 32-Bit CPU
(TMS320C28x)
- 50 MHz (20-ns Cycle Time)
- 40 MHz (25-ns Cycle Time)
- 16 x 16 and 32 x 32 MAC Operations
- 16 x 16 Dual MAC
- Harvard Bus Architecture
- Atomic Operations
- Fast Interrupt Response and Processing
- Unified Memory Programming Model
- Code-Efficient (in C/C++ and Assembly)
- Endianness: Little Endian
- Low Device and
System Cost:
- Single 3.3-V Supply
- No Power Sequencing Requirement
- Integrated Power-on and Brown-out Resets
- Small Packaging, as Low as 38-Pin Available
- Low Power
- No Analog Support Pins
- Clocking:
- Two Internal Zero-pin Oscillators
- On-Chip Crystal Oscillator/External Clock Input
- Dynamic PLL Ratio Changes Supported
- Watchdog Timer Module
- Missing Clock Detection Circuitry
- Up to 22 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
- Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
- Three 32-Bit CPU Timers
- Independent 16-Bit Timer in Each ePWM Module
- On-Chip Memory
- Flash, SARAM, OTP, Boot ROM Available
- 128-Bit Security Key and Lock
- Protects Secure Memory Blocks
- Prevents Firmware Reverse Engineering
- Serial Port Peripherals
- One SCI (UART) Module
- One SPI Module
- One Inter-Integrated-Circuit (I2C) Bus
- Advanced Emulation Features
- Analysis and Breakpoint Functions
- Real-Time Debug via Hardware
- 2802x0 Packages
- 38-Pin DA Thin Shrink Small-Outline Package (TSSOP)
- 48-Pin PT Low-Profile Quad Flatpack (LQFP)
Beschreibung von TMS320F280230
The F2802x0 Piccolo family of microcontrollers provides the power of the C28x core coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, as well as providing a high level of analog integration.
An internal voltage regulator allows for single-rail operation. Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.